|
Item description/product images |
|
|
DescriptionMaterial:Steel. Clamping screws carbon steel.Version:Black oxidised. Clamping screws ISO 4762, grade 12.9.Note:Two screw parts that are elastically connected are tightened against each other with screws. The adjustment nut is constructed rotationally symmetric. There are no unbalancing keyways or slots.Note:The adjustment nut can be axially deformed and must be handled with care. The clamping screws may only be tightened when the adjustment nut is completely screwed onto the spindle thread, otherwise the adjustment nut could become defective through unacceptable plastic deformation. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | D3 | D4 | D5 | D6 | H | L | L1 | Tightening torque of screws Nm | Max. static axial pressure stress N | Max. dynamic axial pressure stress N | Inertia (gcm²) | CAD | Acc. | Price | Order |
---|
07598-024101015 | M10x1 | 24 | 22 | 17 | 3,2 | 2,5 | M3 | 15 | 3 | 6,5 | 2 | 15000 | 12000 | 27 |  | | 41.48 € | | 07598-026121515 | M12x1,5 | 26 | 25 | 19 | 3,2 | 3 | M3 | 15 | 3 | 6,5 | 2 | 18000 | 13000 | 40 |  | | 41.48 € | | 07598-032141516 | M14x1,5 | 32 | 30 | 22,5 | 4,3 | 4 | M4 | 16 | 3 | 7 | 2,9 | 22000 | 17000 | 96 |  | | 43.08 € | | 07598-034161518 | M16x1,5 | 34 | - | 24,5 | 4,3 | 4 | M4 | 18 | 5 | - | 2,9 | 22000 | 17000 | 147 |  | | 28.37 € | | 07598-036181518 | M18x1,5 | 36 | - | 26,5 | 4,3 | 4 | M4 | 18 | 5 | - | 2,9 | 25000 | 19000 | 183 |  | | 29.26 € | | 07598-040201518 | M20x1,5 | 40 | - | 30,5 | 4,3 | 4 | M4 | 18 | 5 | - | 2,9 | 28000 | 18000 | 283 |  | | 29.54 € | | 07598-040221518 | M22x1,5 | 40 | - | 30,5 | 4,3 | 4 | M4 | 18 | 5 | - | 2,9 | 32000 | 23000 | 270 |  | | 29.69 € | | 07598-042241518 | M24x1,5 | 42 | - | 32,5 | 4,3 | 4 | M4 | 18 | 5 | - | 2,9 | 35000 | 25000 | 323 |  | | 31.27 € | | 07598-045261520 | M26x1,5 | 45 | - | 36,5 | 4,3 | 5 | M4 | 20 | 6,5 | - | 2,9 | 49000 | 34000 | 479 |  | | 31.73 € | | 07598-046281520 | M28x1,5 | 46 | - | 38,5 | 4,3 | 5 | M4 | 20 | 6,5 | - | 2,9 | 53000 | 36000 | 504 |  | | 32.48 € | | 07598-048301520 | M30x1,5 | 48 | - | 40,5 | 4,3 | 5 | M4 | 20 | 6,5 | - | 2,9 | 57000 | 38000 | 588 |  | | 33.76 € | | 07598-050321522 | M32x1,5 | 50 | - | 42,5 | 4,3 | 5 | M4 | 22 | 7 | - | 2,9 | 64000 | 44000 | 743 |  | | 35.22 € | | 07598-053351522 | M35x1,5 | 53 | - | 45,5 | 4,3 | 5 | M4 | 22 | 7 | - | 2,9 | 66000 | 47000 | 914 |  | | 36.69 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|