norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swing clamps miniwith locking function
04364-01

Swing clamps mini with locking function

go back

Item description/product images

DescriptionProduct description:Swing clamps are mainly used where the clamping points must be free when the workpiece is loaded or removed.

When the end position of the clamping position is reached, a click can be heard and felt.
Material:Body QT steel.
Grip plastic.
Clamping spindle brass.
Version:Body tempered and nickel-plated.
Grip orange.
Drawing reference:
1) Unclamped position
2) Clamp travel
3) Clamping start position
4) Clamped position
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04364-01 Swing clamps miniwith locking function 245 kB

Drawings

Swing clamps miniwith locking function

Overview of items (compressed)

Item selection/filter
Order No.Version 1Surface finish
body
BB1B2B3D

D1D2D3HH1H2H3H4LL1L2L3L4RTravel
S
S1=
Pre-tension travel
Y
min.
Y
max.
Clamping
force
N
CADAcc.PriceOrder
04364-01-01801leftnickel-plated84,393618M4274,355103022,862622611,5184010,81925180 157.32 €
04364-01-03201leftnickel-plated105,3114523M5345,372144028,583530815,323501,41,128,333,7320 183.54 €
04364-01-05501leftnickel-plated168,4136530M8488,492185040,5124537820,730631,51,431,739,7550 237.99 €
04364-01-11801rightnickel-plated84,393618M4274,355103022,862622611,5184010,81925180 157.32 €
04364-01-13201rightnickel-plated105,3114523M5345,372144028,583530815,323501,41,128,333,7320 183.54 €
04364-01-15501rightnickel-plated168,4136530M8488,492185040,5124537820,730631,51,431,739,7550 237.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83