|
Item description/product images |
|
|
DescriptionMaterial:Housing and cam tool steel. Grip carbon steel. Ball knob thermoset PF 31.Version:Housing and cam hardened and black oxidised. Grip black oxidised. Ball knob black.Note:* Max. workpiece thickness see clamping pin 04400 (dimension C). ** Admissible hand force for the handle.Accessory:Standard handles 06355. Screw-in handles with adjustable torque 06357.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | A | B | C | D | E | F | G | H | J | K | L | M | N | P | Clamping force N | Recommended workpiece thickness tolerance | Hand force FH N | Holding force N | CAD | Acc. | Price | Order |
---|
04400-324000 | without grip | 32 | 40 | 13,5 | 18 | 24,5 | M4x8 | M5 | 90° | - | 1,5 | - | 5 | 8 | 10 | 900 | ±0,3* | 150** | 2000 |  |  | 252.09 € | | 04400-324001 | with grip | 32 | 40 | 13,5 | 18 | 24,5 | M4x8 | M5 | 90° | 76,5 | 1,5 | 20 | 5 | 8 | 10 | 900 | ±0,3* | 150** | 2000 |  |  | 267.55 € | | 04400-405000 | without grip | 40 | 50 | 18 | 25 | 30,7 | M6x9 | M6 | 110° | - | 2 | - | 8 | 12 | 13 | 2500 | ±0,5* | 200** | 5500 |  |  | 280.62 € | | 04400-405001 | with grip | 40 | 50 | 18 | 25 | 30,7 | M6x9 | M6 | 110° | 111,5 | 2 | 25 | 8 | 12 | 13 | 2500 | ±0,5* | 200** | 5500 |  |  | 298.46 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|