norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with push button, internal thread, metal parts stainless steel, inch
06601 inch

Clamping levers with push button, internal thread, metal parts...

go back

Item description/product images

DescriptionMaterial:

Handle fibreglass reinforced plastic, toothed ring die-cast zinc. Metal parts stainless steel 1.4305.
Push button plastic (POM).

Version:Steel parts bright.Note:∆ Enter the desired lever colour here.
The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06601 inch Clamping levers with push button, internal thread, metal parts stainless steel, inch 236 kB

Drawings

Clamping levers with push button, internal thread, metal parts stainless steel, inch

Item selection/filter

Order No.Main
colour
XAA1BDD1D2HH1H2H3H4TNo. of
teeth
CADAcc.PriceOrder
06601-711A0black grey RAL 702110-2440477,5101314,525,54153033,5916 7.77 €
06601-711A1black grey RAL 702110-3240477,5101314,525,54153033,5916 7.77 €
06601-711A2black grey RAL 70211/4-2040477,5101314,525,54153033,5916 7.77 €
06601-712A2black grey RAL 70211/4-2065759,513,51819,529,56,517,541,545,51220 9.18 €
06601-712A3black grey RAL 70215/16-1865759,513,51819,529,56,517,541,545,51220 9.18 €
06601-713A3black grey RAL 70215/16-188091,5111621,52338,5102453,5581422 11.29 €
06601-713A4black grey RAL 70213/8-168091,5111621,52338,5102453,5581422 11.29 €
06601-714A4black grey RAL 70213/8-1695109131925,527,544,6102661661724 16.24 €
06601-714A5black grey RAL 70211/2-1395109131925,527,544,6102661661724 16.24 €
06601-715A5black grey RAL 70211/2-1311012615,5233032,550,6123372772326 19.60 €
06601-715A6black grey RAL 70215/8-1111012615,5233032,550,6123372772326 19.60 €
06601-721A0orange RAL 200410-2440477,5101314,525,54153033,5916 7.77 €
06601-721A1orange RAL 200410-3240477,5101314,525,54153033,5916 7.77 €
06601-721A2orange RAL 20041/4-2040477,5101314,525,54153033,5916 7.77 €
06601-722A2orange RAL 20041/4-2065759,513,51819,529,56,517,541,545,51220 9.18 €
06601-722A3orange RAL 20045/16-1865759,513,51819,529,56,517,541,545,51220 9.18 €
06601-723A3orange RAL 20045/16-188091,5111621,52338,5102453,5581422 11.29 €
06601-723A4orange RAL 20043/8-168091,5111621,52338,5102453,5581422 11.29 €
06601-724A4orange RAL 20043/8-1695109131925,527,544,6102661661724 16.24 €
06601-724A5orange RAL 20041/2-1395109131925,527,544,6102661661724 16.24 €
06601-725A5orange RAL 20041/2-1311012615,5233032,550,6123372772326 19.60 €
06601-725A6orange RAL 20045/8-1111012615,5233032,550,6123372772326 19.60 €
06601-731A0traffic red RAL 302010-2440477,5101314,525,54153033,5916 7.77 €
06601-731A1traffic red RAL 302010-3240477,5101314,525,54153033,5916 7.77 €
06601-731A2traffic red RAL 30201/4-2040477,5101314,525,54153033,5916 7.77 €
06601-732A2traffic red RAL 30201/4-2065759,513,51819,529,56,517,541,545,51220 9.18 €
06601-732A3traffic red RAL 30205/16-1865759,513,51819,529,56,517,541,545,51220 9.18 €
06601-733A3traffic red RAL 30205/16-188091,5111621,52338,5102453,5581422 11.29 €
06601-733A4traffic red RAL 30203/8-168091,5111621,52338,5102453,5581422 11.29 €
06601-734A4traffic red RAL 30203/8-1695109131925,527,544,6102661661724 16.24 €
06601-734A5traffic red RAL 30201/2-1395109131925,527,544,6102661661724 16.24 €
06601-735A5traffic red RAL 30201/2-1311012615,5233032,550,6123372772326 19.60 €
06601-735A6traffic red RAL 30205/8-1111012615,5233032,550,6123372772326 19.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83