norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping lever with push button, internal thread, inch
06600 inch

Clamping lever with push button, internal thread, inch

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic, toothed ring die-cast zinc.
Steel parts grade 5.8.
Push button plastic (POM).
Version:Steel parts black oxidised.Note:∆ Enter the desired lever colour here.
The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06600 inch Clamping lever with push button, internal thread, inch 228 kB

Drawings

Clamping lever with push button, internal thread, inch

Item selection/filter

Order No.Main
colour
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06600-711AEblack grey RAL 702118-329101314,525,54153033,540477,516 4.80 €
06600-721AEorange RAL 200418-329101314,525,54153033,540477,516 4.80 €
06600-731AEtraffic red RAL 302018-329101314,525,54153033,540477,516 4.80 €
06600-711A0black grey RAL 7021110-249101314,525,54153033,540477,516 4.80 €
06600-721A0orange RAL 2004110-249101314,525,54153033,540477,516 4.80 €
06600-731A0traffic red RAL 3020110-249101314,525,54153033,540477,516 4.80 €
06600-711A1black grey RAL 7021110-329101314,525,54153033,540477,516 4.80 €
06600-721A1orange RAL 2004110-329101314,525,54153033,540477,516 4.80 €
06600-731A1traffic red RAL 3020110-329101314,525,54153033,540477,516 4.80 €
06600-711A2black grey RAL 702111/4-209101314,525,54153033,540477,516 4.80 €
06600-721A2orange RAL 200411/4-209101314,525,54153033,540477,516 4.80 €
06600-731A2traffic red RAL 302011/4-209101314,525,54153033,540477,516 4.80 €
06600-712A2black grey RAL 702121/4-201213,51819,529,56,517,541,545,565759,520 5.67 €
06600-722A2orange RAL 200421/4-201213,51819,529,56,517,541,545,565759,520 5.67 €
06600-732A2traffic red RAL 302021/4-201213,51819,529,56,517,541,545,565759,520 5.67 €
06600-712A3black grey RAL 702125/16-181213,51819,529,56,517,541,545,565759,520 5.67 €
06600-722A3orange RAL 200425/16-181213,51819,529,56,517,541,545,565759,520 5.67 €
06600-732A3traffic red RAL 302025/16-181213,51819,529,56,517,541,545,565759,520 5.67 €
06600-713A3black grey RAL 702135/16-18141621,52338,5102453,5588091,51122 7.03 €
06600-723A3orange RAL 200435/16-18141621,52338,5102453,5588091,51122 7.03 €
06600-733A3traffic red RAL 302035/16-18141621,52338,5102453,5588091,51122 7.03 €
06600-713A4black grey RAL 702133/8-16141621,52338,5102453,5588091,51122 7.03 €
06600-723A4orange RAL 200433/8-16141621,52338,5102453,5588091,51122 7.03 €
06600-733A4traffic red RAL 302033/8-16141621,52338,5102453,5588091,51122 7.03 €
06600-714A4black grey RAL 702143/8-16171925,527,544,610266166951091324 8.89 €
06600-724A4orange RAL 200443/8-16171925,527,544,610266166951091324 8.89 €
06600-734A4traffic red RAL 302043/8-16171925,527,544,610266166951091324 8.89 €
06600-714A5black grey RAL 702141/2-13171925,527,544,610266166951091324 8.89 €
06600-724A5orange RAL 200441/2-13171925,527,544,610266166951091324 8.89 €
06600-734A5traffic red RAL 302041/2-13171925,527,544,610266166951091324 8.89 €
06600-715A5black grey RAL 702151/2-1323233032,550,61233727711012615,526 10.78 €
06600-725A5orange RAL 200451/2-1323233032,550,61233727711012615,526 10.78 €
06600-735A5traffic red RAL 302051/2-1323233032,550,61233727711012615,526 10.78 €
06600-715A6black grey RAL 702155/8-1123233032,550,61233727711012615,526 10.78 €
06600-725A6orange RAL 200455/8-1123233032,550,61233727711012615,526 10.78 €
06600-735A6traffic red RAL 302055/8-1123233032,550,61233727711012615,526 10.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83