|
|
06461 inchClamping levers with protective cap with external thread, metal... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel. Version:Handle powder-coated. Steel parts bright.Note for ordering:Screws from 70 mm long have 60 mm long threads. Note:By the inch articles the dimension X is in inches, all other dimensions are in mm. The following are supplied as standard: orange RAL 2004.
Where L ≥ 60 mm the thread length is always 60 mm.On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Main colour | X | L | D | D1 | D2 | B | A | A1 | H | H1 | H2 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
06461-92A22X15 | 2 | orange RAL 2004 | 1/4-20 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 14.74 € | | 06461-92A22X20 | 2 | orange RAL 2004 | 1/4-20 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 14.74 € | | 06461-92A22X25 | 2 | orange RAL 2004 | 1/4-20 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 14.74 € | | 06461-92A22X30 | 2 | orange RAL 2004 | 1/4-20 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 14.74 € | | 06461-92A22X40 | 2 | orange RAL 2004 | 1/4-20 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 15.67 € | | 06461-92A22X50 | 2 | orange RAL 2004 | 1/4-20 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 15.67 € | | 06461-92A22X60 | 2 | orange RAL 2004 | 1/4-20 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 15.67 € | | 06461-92A32X15 | 2 | orange RAL 2004 | 5/16-18 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 14.74 € | | 06461-92A32X20 | 2 | orange RAL 2004 | 5/16-18 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 14.74 € | | 06461-92A32X25 | 2 | orange RAL 2004 | 5/16-18 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 14.74 € | | 06461-92A32X30 | 2 | orange RAL 2004 | 5/16-18 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 14.74 € | | 06461-92A32X40 | 2 | orange RAL 2004 | 5/16-18 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 15.67 € | | 06461-92A32X50 | 2 | orange RAL 2004 | 5/16-18 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 15.67 € | | 06461-92A32X60 | 2 | orange RAL 2004 | 5/16-18 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 15.67 € | | 06461-92A42X20 | 2 | orange RAL 2004 | 3/8-16 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 14.74 € | | 06461-92A42X25 | 2 | orange RAL 2004 | 3/8-16 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 14.74 € | | 06461-92A42X30 | 2 | orange RAL 2004 | 3/8-16 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 14.74 € | | 06461-92A42X40 | 2 | orange RAL 2004 | 3/8-16 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 15.67 € | | 06461-92A42X50 | 2 | orange RAL 2004 | 3/8-16 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 15.67 € | | 06461-92A42X60 | 2 | orange RAL 2004 | 3/8-16 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 15.67 € | | 06461-93A32X20 | 3 | orange RAL 2004 | 5/16-18 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 16.91 € | | 06461-93A32X25 | 3 | orange RAL 2004 | 5/16-18 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 16.91 € | | 06461-93A32X30 | 3 | orange RAL 2004 | 5/16-18 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 16.91 € | | 06461-93A32X40 | 3 | orange RAL 2004 | 5/16-18 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 17.85 € | | 06461-93A32X50 | 3 | orange RAL 2004 | 5/16-18 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 17.85 € | | 06461-93A32X60 | 3 | orange RAL 2004 | 5/16-18 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 17.85 € | | 06461-93A42X20 | 3 | orange RAL 2004 | 3/8-16 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 16.91 € | | 06461-93A42X25 | 3 | orange RAL 2004 | 3/8-16 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 16.91 € | | 06461-93A42X30 | 3 | orange RAL 2004 | 3/8-16 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 16.91 € | | 06461-93A42X40 | 3 | orange RAL 2004 | 3/8-16 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 17.85 € | | 06461-93A42X50 | 3 | orange RAL 2004 | 3/8-16 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 17.85 € | | 06461-93A42X60 | 3 | orange RAL 2004 | 3/8-16 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 17.85 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|