norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers external thread, steel, inch
06443 inch

Clamping levers external thread, steel, inch

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle powder-coated, fine-textured structure.
Steel parts black oxidised.
Note:Standard colours are:
ruby red RAL 3003.

Where L ≥ 60 mm the thread length is always 60 mm.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06443 inch Clamping levers external thread, steel, inch 265 kB

Drawings

Clamping levers external thread, steel, inch

Item selection/filter

Order No.ColourSizeXD

D1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06443-1A027X10ruby red RAL3003110-2410131424,5414,53134404771610 10.96 €
06443-1A027X15ruby red RAL3003110-2410131424,5414,53134404771615 10.96 €
06443-1A027X20ruby red RAL3003110-2410131424,5414,53134404771620 10.96 €
06443-1A027X25ruby red RAL3003110-2410131424,5414,53134404771625 10.96 €
06443-1A027X30ruby red RAL3003110-2410131424,5414,53134404771630 10.96 €
06443-1A027X35ruby red RAL3003110-2410131424,5414,53134404771635 11.25 €
06443-1A027X40ruby red RAL3003110-2410131424,5414,53134404771640 11.25 €
06443-1A027X45ruby red RAL3003110-2410131424,5414,53134404771645 11.25 €
06443-1A027X50ruby red RAL3003110-2410131424,5414,53134404771650 11.25 €
06443-1A127X10ruby red RAL3003110-3210131424,5414,53134404771610 10.96 €
06443-1A127X15ruby red RAL3003110-3210131424,5414,53134404771615 10.96 €
06443-1A127X20ruby red RAL3003110-3210131424,5414,53134404771620 10.96 €
06443-1A127X25ruby red RAL3003110-3210131424,5414,53134404771625 10.96 €
06443-1A127X30ruby red RAL3003110-3210131424,5414,53134404771630 10.96 €
06443-1A127X35ruby red RAL3003110-3210131424,5414,53134404771635 11.25 €
06443-1A127X40ruby red RAL3003110-3210131424,5414,53134404771640 11.25 €
06443-1A127X45ruby red RAL3003110-3210131424,5414,53134404771645 11.25 €
06443-1A127X50ruby red RAL3003110-3210131424,5414,53134404771650 11.25 €
06443-1A227X10ruby red RAL300311/4-2010131424,5414,53134404771610 10.96 €
06443-1A227X15ruby red RAL300311/4-2010131424,5414,53134404771615 10.96 €
06443-1A227X20ruby red RAL300311/4-2010131424,5414,53134404771620 10.96 €
06443-1A227X25ruby red RAL300311/4-2010131424,5414,53134404771625 10.96 €
06443-1A227X30ruby red RAL300311/4-2010131424,5414,53134404771630 10.96 €
06443-1A227X35ruby red RAL300311/4-2010131424,5414,53134404771635 11.25 €
06443-1A227X40ruby red RAL300311/4-2010131424,5414,53134404771640 11.25 €
06443-1A227X45ruby red RAL300311/4-2010131424,5414,53134404771645 11.25 €
06443-1A227X50ruby red RAL300311/4-2010131424,5414,53134404771650 11.25 €
06443-2A227X15ruby red RAL300321/4-2013,518,51928,56,517,542,545,56574,59,52015 14.52 €
06443-2A227X20ruby red RAL300321/4-2013,518,51928,56,517,542,545,56574,59,52020 14.52 €
06443-2A227X25ruby red RAL300321/4-2013,518,51928,56,517,542,545,56574,59,52025 14.52 €
06443-2A227X30ruby red RAL300321/4-2013,518,51928,56,517,542,545,56574,59,52030 14.52 €
06443-2A227X35ruby red RAL300321/4-2013,518,51928,56,517,542,545,56574,59,52035 15.26 €
06443-2A227X40ruby red RAL300321/4-2013,518,51928,56,517,542,545,56574,59,52040 15.26 €
06443-2A227X45ruby red RAL300321/4-2013,518,51928,56,517,542,545,56574,59,52045 15.26 €
06443-2A227X50ruby red RAL300321/4-2013,518,51928,56,517,542,545,56574,59,52050 15.26 €
06443-2A227X55ruby red RAL300321/4-2013,518,51928,56,517,542,545,56574,59,52055 15.26 €
06443-2A227X60ruby red RAL300321/4-2013,518,51928,56,517,542,545,56574,59,52060 15.26 €
06443-2A327X15ruby red RAL300325/16-1813,518,51928,56,517,542,545,56574,59,52015 14.52 €
06443-2A327X20ruby red RAL300325/16-1813,518,51928,56,517,542,545,56574,59,52020 14.52 €
06443-2A327X25ruby red RAL300325/16-1813,518,51928,56,517,542,545,56574,59,52025 14.52 €
06443-2A327X30ruby red RAL300325/16-1813,518,51928,56,517,542,545,56574,59,52030 14.52 €
06443-2A327X35ruby red RAL300325/16-1813,518,51928,56,517,542,545,56574,59,52035 15.26 €
06443-2A327X40ruby red RAL300325/16-1813,518,51928,56,517,542,545,56574,59,52040 15.26 €
06443-2A327X45ruby red RAL300325/16-1813,518,51928,56,517,542,545,56574,59,52045 15.26 €
06443-2A327X50ruby red RAL300325/16-1813,518,51928,56,517,542,545,56574,59,52050 15.26 €
06443-2A327X55ruby red RAL300325/16-1813,518,51928,56,517,542,545,56574,59,52055 15.26 €
06443-2A327X60ruby red RAL300325/16-1813,518,51928,56,517,542,545,56574,59,52060 15.26 €
06443-2A427X15ruby red RAL300323/8-1613,518,51928,56,517,542,545,56574,59,52015 14.52 €
06443-2A427X20ruby red RAL300323/8-1613,518,51928,56,517,542,545,56574,59,52020 14.52 €
06443-2A427X25ruby red RAL300323/8-1613,518,51928,56,517,542,545,56574,59,52025 14.52 €
06443-2A427X30ruby red RAL300323/8-1613,518,51928,56,517,542,545,56574,59,52030 14.52 €
06443-2A427X35ruby red RAL300323/8-1613,518,51928,56,517,542,545,56574,59,52035 15.26 €
06443-2A427X40ruby red RAL300323/8-1613,518,51928,56,517,542,545,56574,59,52040 15.26 €
06443-2A427X45ruby red RAL300323/8-1613,518,51928,56,517,542,545,56574,59,52045 15.26 €
06443-2A427X50ruby red RAL300323/8-1613,518,51928,56,517,542,545,56574,59,52050 15.26 €
06443-2A427X55ruby red RAL300323/8-1613,518,51928,56,517,542,545,56574,59,52055 15.26 €
06443-2A427X60ruby red RAL300323/8-1613,518,51928,56,517,542,545,56574,59,52060 15.26 €
06443-3A327X15ruby red RAL300335/16-1816212237102454,558,58091112215 17.76 €
06443-3A327X20ruby red RAL300335/16-1816212237102454,558,58091112220 17.76 €
06443-3A327X25ruby red RAL300335/16-1816212237102454,558,58091112225 17.76 €
06443-3A327X30ruby red RAL300335/16-1816212237102454,558,58091112230 17.76 €
06443-3A327X35ruby red RAL300335/16-1816212237102454,558,58091112235 18.52 €
06443-3A327X40ruby red RAL300335/16-1816212237102454,558,58091112240 18.52 €
06443-3A327X45ruby red RAL300335/16-1816212237102454,558,58091112245 18.52 €
06443-3A327X50ruby red RAL300335/16-1816212237102454,558,58091112250 18.52 €
06443-3A327X55ruby red RAL300335/16-1816212237102454,558,58091112255 18.52 €
06443-3A327X60ruby red RAL300335/16-1816212237102454,558,58091112260 18.52 €
06443-3A427X15ruby red RAL300333/8-1616212237102454,558,58091112215 17.76 €
06443-3A427X20ruby red RAL300333/8-1616212237102454,558,58091112220 17.76 €
06443-3A427X25ruby red RAL300333/8-1616212237102454,558,58091112225 17.76 €
06443-3A427X30ruby red RAL300333/8-1616212237102454,558,58091112230 17.76 €
06443-3A427X35ruby red RAL300333/8-1616212237102454,558,58091112235 18.52 €
06443-3A427X40ruby red RAL300333/8-1616212237102454,558,58091112240 18.52 €
06443-3A427X45ruby red RAL300333/8-1616212237102454,558,58091112245 18.52 €
06443-3A427X50ruby red RAL300333/8-1616212237102454,558,58091112250 18.52 €
06443-3A427X55ruby red RAL300333/8-1616212237102454,558,58091112255 18.52 €
06443-3A427X60ruby red RAL300333/8-1616212237102454,558,58091112260 18.52 €
06443-4A427X20ruby red RAL300343/8-16192727,54310276367,595109132420 22.68 €
06443-4A427X25ruby red RAL300343/8-16192727,54310276367,595109132425 22.68 €
06443-4A427X30ruby red RAL300343/8-16192727,54310276367,595109132430 22.68 €
06443-4A427X35ruby red RAL300343/8-16192727,54310276367,595109132435 24.00 €
06443-4A427X40ruby red RAL300343/8-16192727,54310276367,595109132440 24.00 €
06443-4A427X45ruby red RAL300343/8-16192727,54310276367,595109132445 24.00 €
06443-4A427X50ruby red RAL300343/8-16192727,54310276367,595109132450 24.00 €
06443-4A427X55ruby red RAL300343/8-16192727,54310276367,595109132455 24.00 €
06443-4A427X60ruby red RAL300343/8-16192727,54310276367,595109132460 24.00 €
06443-4A427X70ruby red RAL300343/8-16192727,54310276367,595109132470 28.29 €
06443-4A427X80ruby red RAL300343/8-16192727,54310276367,595109132480 28.29 €
06443-4A427X90ruby red RAL300343/8-16192727,54310276367,595109132490 28.29 €
06443-4A527X20ruby red RAL300341/2-13192727,54310276367,595109132420 22.68 €
06443-4A527X25ruby red RAL300341/2-13192727,54310276367,595109132425 22.68 €
06443-4A527X30ruby red RAL300341/2-13192727,54310276367,595109132430 22.68 €
06443-4A527X35ruby red RAL300341/2-13192727,54310276367,595109132435 24.00 €
06443-4A527X40ruby red RAL300341/2-13192727,54310276367,595109132440 24.00 €
06443-4A527X45ruby red RAL300341/2-13192727,54310276367,595109132445 24.00 €
06443-4A527X50ruby red RAL300341/2-13192727,54310276367,595109132450 24.00 €
06443-4A527X55ruby red RAL300341/2-13192727,54310276367,595109132455 24.00 €
06443-4A527X60ruby red RAL300341/2-13192727,54310276367,595109132460 24.00 €
06443-4A527X70ruby red RAL300341/2-13192727,54310276367,595109132470 28.29 €
06443-4A527X80ruby red RAL300341/2-13192727,54310276367,595109132480 28.29 €
06443-4A527X90ruby red RAL300341/2-13192727,54310276367,595109132490 28.29 €
06443-5A527X25ruby red RAL300351/2-13233132491231,57377,5110126152625 35.83 €
06443-5A527X30ruby red RAL300351/2-13233132491231,57377,5110126152630 35.83 €
06443-5A527X35ruby red RAL300351/2-13233132491231,57377,5110126152635 37.44 €
06443-5A527X40ruby red RAL300351/2-13233132491231,57377,5110126152640 37.44 €
06443-5A527X45ruby red RAL300351/2-13233132491231,57377,5110126152645 37.44 €
06443-5A527X50ruby red RAL300351/2-13233132491231,57377,5110126152650 37.44 €
06443-5A527X55ruby red RAL300351/2-13233132491231,57377,5110126152655 37.44 €
06443-5A527X60ruby red RAL300351/2-13233132491231,57377,5110126152660 37.44 €
06443-5A527X70ruby red RAL300351/2-13233132491231,57377,5110126152670 39.31 €
06443-5A527X80ruby red RAL300351/2-13233132491231,57377,5110126152680 39.31 €
06443-5A527X90ruby red RAL300351/2-13233132491231,57377,5110126152690 39.31 €
06443-5A627X25ruby red RAL300355/8-11233132491231,57377,5110126152625 35.83 €
06443-5A627X30ruby red RAL300355/8-11233132491231,57377,5110126152630 35.83 €
06443-5A627X35ruby red RAL300355/8-11233132491231,57377,5110126152635 37.44 €
06443-5A627X40ruby red RAL300355/8-11233132491231,57377,5110126152640 37.44 €
06443-5A627X45ruby red RAL300355/8-11233132491231,57377,5110126152645 37.44 €
06443-5A627X50ruby red RAL300355/8-11233132491231,57377,5110126152650 37.44 €
06443-5A627X55ruby red RAL300355/8-11233132491231,57377,5110126152655 37.44 €
06443-5A627X60ruby red RAL300355/8-11233132491231,57377,5110126152660 37.44 €
06443-5A627X70ruby red RAL300355/8-11233132491231,57377,5110126152670 39.31 €
06443-5A627X80ruby red RAL300355/8-11233132491231,57377,5110126152680 39.31 €
06443-5A627X90ruby red RAL300355/8-11233132491231,57377,5110126152690 39.31 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83