norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers internal thread, stainless steel, inch
06440 inch

Clamping levers internal thread, stainless steel, inch

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4308.
All other metal parts stainless steel 1.4305.

Version:Stainless steel grip electropolished.
Steel parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06440 inch Clamping levers internal thread, stainless steel, inch 253 kB

Drawings

Clamping levers internal thread, stainless steel, inch

Item selection/filter

Order No.

Main
material
XAA1TDD1D2HH1H3H4No. of
teeth
CADAcc.PriceOrder
06440-11A3stainless steel5/16-18831071719282040,5126568,524 47.47 €
06440-11A4stainless steel3/8-16831071719282040,5126568,524 47.47 €
06440-11A5stainless steel1/2-13831071719282040,5126568,524 47.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83