norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers without collar with extended indexing pin, inch
03093 inch

Indexing plungers without collar with extended indexing pin, inch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Drawing reference:
Form G: without locknut
Form H: with locknut

1) Indexing plunger with screw-in washer
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03093 inch Indexing plungers without collar with extended indexing pin, inch 272 kB

Drawings (total overview)

Indexing plungers without collar with extended indexing pin, inch

Indexing plungers without collar with extended indexing pin, Form G, inch

More information

Drawings

Indexing plungers without collar with extended indexing pin, Form G, inch

Item selection/filter

Order No.SizeMain
material
Surface finish
body
FormDD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.CADAcc.PriceOrder
03093-21903AJ9steelhardenedG31/4-281433171150,84,51203094-99 8.67 €
03093-21004AK0steelhardenedG45/16-241840,52113,56161503094-90 8.29 €
03093-21105AL1steelhardenedG53/8-242146,52414,581,351603094-91 7.83 €
03093-21206A52steelhardenedG61/2-132554,72817,791,861803094-92 8.45 €
03093-21308A63steelhardenedG85/8-1133723624122,3154503094-93 9.88 €
03093-21410A74steelhardenedG103/4-1033794024152,8154303094-94 14.69 €
03093-21412AO4steelhardenedG123/4-1633844224182,8155103094-94 16.15 €
03093-21516A85steelhardenedG161-8401045030243,2205003094-95 18.34 €
03093-201903AJ9stainless steelhardenedG31/4-281433171150,84,51203094-99 14.66 €
03093-201004AK0stainless steelhardenedG45/16-241840,52113,56161503094-90 13.98 €
03093-201105AL1stainless steelhardenedG53/8-242146,52414,581,351603094-91 13.34 €
03093-201206A52stainless steelhardenedG61/2-132554,72817,791,861803094-92 14.80 €
03093-201308A63stainless steelhardenedG85/8-1133723624122,3154503094-93 17.56 €
03093-201410A74stainless steelhardenedG103/4-1033794024152,8154303094-94 26.53 €
03093-201412AO4stainless steelhardenedG123/4-1633844224182,8155103094-94 29.19 €
03093-201516A85stainless steelhardenedG161-8401045030243,2205003094-95 33.18 €
03093-211903AJ9stainless steelnot hardenedG31/4-281433171150,84,51203094-99 14.66 €
03093-211004AK0stainless steelnot hardenedG45/16-241840,52113,56161503094-90 13.98 €
03093-211105AL1stainless steelnot hardenedG53/8-242146,52414,581,351603094-91 13.34 €
03093-211206A52stainless steelnot hardenedG61/2-132554,72817,791,861803094-92 14.80 €
03093-211308A63stainless steelnot hardenedG85/8-1133723624122,3154503094-93 17.56 €
03093-211410A74stainless steelnot hardenedG103/4-1033794024152,8154303094-94 26.53 €
03093-211412AO4stainless steelnot hardenedG123/4-1633844224182,8155103094-94 29.19 €
03093-211516A85stainless steelnot hardenedG161-8401045030243,2205003094-95 33.18 €

Indexing plungers without collar with extended indexing pin, Form H, inch

More information

Drawings

Indexing plungers without collar with extended indexing pin, Form H, inch

Item selection/filter

Order No.SizeMain
material
Surface finish
body
FormDD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No. screw-in washerCADAcc.PriceOrder
03093-22903AJ9steelhardenedH31/4-281433171157/160,84,51203094-99 8.77 €
03093-22004AK0steelhardenedH45/16-241840,52113,561/2161503094-90 8.41 €
03093-22105AL1steelhardenedH53/8-242146,52414,589/161,351603094-91 8.03 €
03093-22206A52steelhardenedH61/2-132554,72817,793/41,861809034-92 8.66 €
03093-22308A63steelhardenedH85/8-11337236241215/162,3154509094-93 10.43 €
03093-22410A74steelhardenedH103/4-1033794024151-1/82,8154309094-94 15.44 €
03093-22412AO4steelhardenedH123/4-1633844224181-1/82,8155109094-94 16.97 €
03093-22516A85steelhardenedH161-840104503024-3,2205009094-95 19.33 €
03093-202903AJ9stainless steelhardenedH31/4-281433171157/160,84,51203094-99 16.08 €
03093-202004AK0stainless steelhardenedH45/16-241840,52113,561/2161503094-90 15.30 €
03093-202105AL1stainless steelhardenedH53/8-242146,52414,589/161,351603094-91 14.61 €
03093-202206A52stainless steelhardenedH61/2-132554,72817,793/41,861809034-92 16.54 €
03093-202308A63stainless steelhardenedH85/8-11337236241215/162,3154509094-93 19.63 €
03093-202410A74stainless steelhardenedH103/4-1033794024151-1/82,8154309094-94 28.72 €
03093-202412AO4stainless steelhardenedH123/4-1633844224181-1/82,8155109094-94 31.57 €
03093-202516A85stainless steelhardenedH161-840104503024-3,2205009094-95 35.87 €
03093-212903AJ9stainless steelnot hardenedH31/4-281433171157/160,84,51203094-99 16.08 €
03093-212004AK0stainless steelnot hardenedH45/16-241840,52113,561/2161503094-90 15.30 €
03093-212105AL1stainless steelnot hardenedH53/8-242146,52414,589/161,351603094-91 14.61 €
03093-212206A52stainless steelnot hardenedH61/2-132554,72817,793/41,861809034-92 16.54 €
03093-212308A63stainless steelnot hardenedH85/8-11337236241215/162,3154509094-93 19.63 €
03093-212410A74stainless steelnot hardenedH103/4-1033794024151-1/82,8154309094-94 28.72 €
03093-212412AO4stainless steelnot hardenedH123/4-1633844224181-1/82,8155109094-94 31.57 €
03093-212516A85stainless steelnot hardenedH161-840104503024-3,2205009094-95 35.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83