norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:When manufacturing a hydraulic or pneumatic aggregate, auxiliary holes are needed for the production process, e.g. so that all the channels required for the respective application can be precisely drilled into the workpiece. These auxiliary holes must be absolutely tightly sealed again and be able to withstand extremely high pressure so that the component can function properly later on.Material:Sleeve: case-hardening steel 1.0403.
Ball: ball-bearing steel.
Version:Sleeve: electro zinc-plated.
Ball: tempered.
Note:Sealing plugs are used to seal holes in fluid technology - e.g. auxiliary holes in hydraulic units - quickly, securely and cost-effectively.

These seals have a serrated sleeve that expands when the ball is pressed in, expanding the component until the bore is sealed and anchoring itself in the base material. This creates a tight metallic seal that can withstand the highest pressure.

Suitable for base materials with low to medium hardness.

They are usually installed manually using an insertion pin.
Accessory:Insertion pin 28080-90.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28080 Sealing plug sleeve steel, ball steel 221 kB

Drawings

Sealing plug sleeve steel, ball steel

Item selection/filter

Order No.D1

D2D3
max.
L1L2L3
min.
SXCADAcc.PriceOrder
28080-03011332,23.64,63,41,20,4 0.71 €
28080-04011443,345,23,81,50,2 0.67 €
28080-05011554,35.57,15,320,4 0.74 €
28080-06011665,36.58,76,32,50,4 0.89 €
28080-07011776,47.510,27,330,4 1.18 €
28080-08011887,48.511,68,33,50,3 1.48 €
28080-09011998,41013,69,840,4 1.84 €
28080-1001110109,41115,210,84,50,4 2.60 €
28080-12011121210,61317,912,85,50,4 3.34 €
28080-14011141412,71520,614,56,350,4 4.29 €
28080-16011161614,71723,416,570,6 5.07 €
28080-18011181816,71926,418,580,6 6.68 €
28080-20011202018,72230,121,590,8 9.87 €
28080-22011222220,7253424,5100,8 11.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83