norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Oil level sight glass, brass, round with safety glass
28012-10

Oil level sight glass, brass, round with safety glass

go back

Item description/product images

DescriptionMaterial:Housing and reflector brass.
View glass safety glass (ESG).
Flat seal, internal and external seal Viton®.
Version:Inspection glass, temperature resistant to 150 °C.
Note:High resistance to pressure, temperature, impact and shock.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.

The position of the mounting holes for the face spanner 96651-01 may differ from the drawing.
Drawing reference:
1) Flat seal
2) Internal seal
3) External seal
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28012-10 Oil level sight glass, brass, round with safety glass 235 kB

Drawings

Oil level sight glass, brass, round with safety glass

Item selection/filter

Order No.

DD1D2D3LL1Pressure load
max. bar
CADAcc.PriceOrder
28012-10-3203432G3/4162,6488 4.51 €
28012-10-3810038G122,12,64,598 7.21 €
28012-10-4811448G1 1/428,13,24,5108 9.84 €
28012-10-5511255G1 1/233,13,25118 13.29 €
28012-10-6820068G243,14,55,5118 18.52 €
28012-10-32261532M26X1,5162,6488 5.58 €
28012-10-32271532M27X1,5162,6488 6.11 €
28012-10-38331538M33X1,522,12,64,598 7.21 €
28012-10-48421548M42X1,528,13,24,5108 9.84 €
28012-10-55481555M48X1,533,13,25118 13.29 €
28012-10-68602068M60X243,14,55,5118 19.79 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83