norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Oil level sight glass, brass with safety glass
28012-05

Oil level sight glass, brass with safety glass

go back

Item description/product images

DescriptionMaterial:Housing brass.
Reflector stainless steel 1.4301.
view glass safety glass (ESG).
Flat seal and internal seal Viton®.
External seal PTFE.
Version:Inspection glass, temperature resistant to 150 °C.
Note:High resistance to pressure, temperature, impact and shock.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.

Due to the radial and flat-sided recess, the seal is not pressed to the side when tightening.
Drawing reference:
1) Flat seal
2) Internal seal
3) External seal
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28012-05 Oil level sight glass, brass with safety glass 191 kB

Drawings

Oil level sight glass, brass with safety glass

Item selection/filter

Order No.

DD1D2LL1SWPressure load
max. bar
CADAcc.PriceOrder
28012-05-2203822G3/810,1109198 4.53 €
28012-05-2501226G1/213,81010248 6.50 €
28012-05-3203432G3/4191010298 7.39 €
28012-05-3810038G125,11111358 8.96 €
28012-05-22161522M16X1,510,1109198 4.97 €
28012-05-27201525M20X1,513,81010228 6.39 €
28012-05-32261532M26X1,5201010298 7.67 €
28012-05-32271532M27X1,5201010298 7.67 €
28012-05-38331538M33X1,525,11111358 8.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83