norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4
27631

Rod ends with plain bearing external thread, narrow version,...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 6-10 turned steel.
From size (D) 12 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series E.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27631 Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4 201 kB

Drawings

Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
D

D1ABHH1KLL1αDynamic
base loads
kN
Static
base loads
kN
Filter
27631-0627631-0616 -0,008M6362064,410181112°3,68,2
27631-0827631-0818 -0,008M842248613221212°5,812,9
27631-1027631-10110 -0,008M1048289716261512°8,617,6
27631-1227631-12112 -0,008M12543410818281511,424,5
27631-1627631-16117 -0,008M16694614112536232245
27631-2027631-20120 -0,010M20x1,57853161329432531,560
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83