norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, plastic, nitrile rubber.Note:Suitable for adjustment loads of up to 15 tonnes.
The heavy-duty anchors apply the centre double wedge principle.
With the centre double wedge principle, the machine support height is adjusted by two wedges instead of one. The wedge movements are consistent and free of play.
With the double wedge, the force acting on the lifting mechanism is halved.
The spherical machine support on vulcanised nitrile rubber compensates for unevenness in the floor, acts as slip protection, is oil-resistant, protects the machine from undesired vibrations, provides insulation from structure-borne noise, and is resistant to aggressive media. The filler-free rubber compound is not deformed or compressed by the static load of the machine.
Attention:So as not to exceed the specified adjustment loads, it is not just the proportional machine load that has to be considered. The sum of all occurring loads must be taken into account. These include dynamic loads, alternating loads and the preloads on the Wellenstein expansion screw (anchor rod).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27710-15 Levelling wedges, steel free-standing 211 kB

Drawings

Levelling wedges, steel free-standing

Item selection/filter

Order No.Fine
adjustment
(mm)
Adj. load
(kN)
Torque on
setscrew
(Nm)
Height adjustment
per rotation
(mm)
CADAcc.PriceOrder
27710-15-1891200867150600,375 201.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83