norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The height of the complete levelling foot is calculated from the length of the threaded spindle + 30 mm.
(Total height of levelling foot = L + 30 mm)
Accessory:Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27828 Levelling feet threaded spindles steel or stainless steel 180 kB

Drawings

Levelling feet threaded spindles steel or stainless steel

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
D1LSWLoad rating
max. kN
CADAcc.PriceOrder
27828-120661steelM1266227,7 4.82 €
27828-121001steelM12100227,7 5.03 €
27828-121251steelM12125227,7 5.41 €
27828-121501steelM12150227,7 5.52 €
27828-160661steelM16662214,5 6.03 €
27828-161001steelM161002214,5 6.10 €
27828-161251steelM161252214,5 6.81 €
27828-161501steelM161502214,5 7.35 €
27828-162001steelM162002214,5 8.44 €
27828-201001steelM201002224,3 7.25 €
27828-201251steelM201252224,3 7.25 €
27828-201501steelM201502224,3 7.83 €
27828-202001steelM202002224,3 9.23 €
27828-120662stainless steelM1266227,7 8.44 €
27828-121002stainless steelM12100227,7 9.13 €
27828-121252stainless steelM12125227,7 10.04 €
27828-121502stainless steelM12150227,7 10.36 €
27828-160662stainless steelM16662214,5 10.55 €
27828-161002stainless steelM161002214,5 11.87 €
27828-161252stainless steelM161252214,5 13.35 €
27828-161502stainless steelM161502214,5 13.87 €
27828-162002stainless steelM162002214,5 16.49 €
27828-201002stainless steelM201002224,3 13.67 €
27828-201252stainless steelM201252224,3 15.27 €
27828-201502stainless steelM201502224,3 16.49 €
27828-202002stainless steelM202002224,3 19.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83