norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.
Elastomer, natural rubber, medium hardness, Shore 57A.
Version:Steel, painted black.
(26120-02501904557, 26120-05003507057 and 26120-10004512057 electro zinc-plated).
Note:For absorbing large impact forces and supporting heavy weights.
The specified load data applies to static permanent loads with a rubber Shore hardness of 57A.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.

* Metal parts 30 mm wide.

Temperature range:-30 °C to +80 °CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26120 Rubber impact buffer rails steel 182 kB

Drawings

Rubber impact buffer rails steel

Item selection/filter

Order No.A

A1BDHLL1SF1
N
CADAcc.PriceOrder
26120-0250190455768,6-25*6,51984453500 5.52 €
26120-05003507057100-508,5351307053100 23.05 €
26120-05007007057100-508,5701307052500 35.93 €
26120-100045120571605010013452001201014000 62.99 €
26120-10008012057160501001380200120108500 90.07 €
26120-120045150572006012015452501501018000 69.89 €
26120-150050200572508015017503002001534000 139.13 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83