norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Joint and bearing hardenedNote:Double universal joints with plain bearing can be swivelled by 90°.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.

* Bore depth is less than by DIN 808.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23404 Universal joints double with plain bearing, DIN 808 183 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Universal joints double with plain bearing, DIN 808
Universal joints double with plain bearing, DIN 808

Overview of items (compressed)

Item selection/filter
Order No.Product typeDD1LL1L2L3BTMax.
torque
Nm
static fracture
torque
Nm
CADAcc.PriceOrder
23404-06056reamed hole without slot61656178*2227740  59.67 €
23404-08062reamed hole without slot816622011*2229740  55.32 €
23404-10074reamed hole without slot1022742412*26311,41690  59.00 €
23404-12086reamed hole without slot1225862813*30413,826150  67.87 €
23404-16104reamed hole without slot16321053416*37518,352300  81.64 €
23404-20128reamed hole without slot20421294118*47622,8100650  111.64 €
23404-25160reamed hole without slot25501635426*55828,32101200  155.19 €
23404-108062reamed hole with slot816622011*2229740  71.70 €
23404-110074reamed hole with slot1022742412*26311,41690  75.75 €
23404-112086reamed hole with slot1225862813*30413,826150  85.76 €
23404-116104reamed hole with slot16321053416*37518,352300  102.04 €
23404-120128reamed hole with slot20421294118*47622,8100650  137.03 €
23404-125160reamed hole with slot25501635426*55828,32101200  181.95 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83