norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body carbon steel.
Balls roller bearing steel.
Diverters plastic.
Version:Bright.Note:Guide carriage with flange with recirculating ball guidance precision N not preloaded (Z0). With double-sided end seal. 4-row versions with round arch profile. The profile guide rail tracks are arranged at 45° and can accept loads from all directions.

High dynamic values: v = 5 m/s.

Applicable temperature in continuous use max. 80 °C.
On request:Various precision and preload classes.Drawing reference:
1) ground ref. edge
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21402 Carriages with flange 161 kB
 Technical Information for Profile Guide Rails 105 kB

Drawings

Carriages with flange

Item selection/filter

Order No.Version

SizeMx
Nm
My
Nm
Mz
Nm
Dynamic
load rating
N
Static
load rating
N
Lubrication holeAA1BB1EE1E2HH1H2H3L3L4MCADAcc.PriceOrder
21402-15106601standard15705050685012700Ø338301547164,3514244,686640M5 61.81 €
21402-20107801standard202201801801450025600M6x15340206321,5513,518305977,848,8M6 70.40 €
21402-25108801standard253603203102140040000M6x15745237023,5513,522367128857M8 73.61 €
21402-30110901standard306005004902980054900M6x17252289031713264291210972M10 95.05 €
21402-25211001long255044484342996056000M6x15745237023,5513,52236712110,179,1M8 81.01 €
21402-30213101long307856506503900071900M6x172522890317132642912131,394,3M10 104.37 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83