|
|
21595Precision guide shafts |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel 1.1213.
Stainless steel 1.4034.
Stainless steel 1.4112. Version:Steel, ground. Steel, ground and hard-chromed, chrome coating 5 - 10 µm. Stainless steel, ground.
The precision steel shafts are generally inductively surface hardened.Note:The surface value obtained during the inductive hardening process guarantees high surface wear resistance.On request:Processing of the ends and cylindrical lateral areas according to customer design. Lengths up to a max. 4000 mm.Drawing reference: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Material | Surface finish body | Steel code | D | L | Hardening depth max. | Surface hardness HRC | CAD | Acc. | Price | Order |
---|
21595-003X0330 | steel | hardened and ground | 1.1213 | 3h6 | 330 | hardened | 62 ±2 |  | | 31.84 € | | 21595-004X1000 | steel | hardened and ground | 1.1213 | 4h6 | 1000 | hardened | 62 ±2 |  | | 26.48 € | | 21595-005X1000 | steel | hardened and ground | 1.1213 | 5h6 | 1000 | 0,8 | 62 ±2 |  | | 17.96 € | | 21595-006X1000 | steel | hardened and ground | 1.1213 | 6h6 | 1000 | 0,8 | 62 ±2 |  | | 18.29 € | | 21595-008X1000 | steel | hardened and ground | 1.1213 | 8h6 | 1000 | 1 | 62 ±2 |  | | 18.92 € | | 21595-010X1000 | steel | hardened and ground | 1.1213 | 10h6 | 1000 | 1 | 62 ±2 |  | | 19.55 € | | 21595-012X1000 | steel | hardened and ground | 1.1213 | 12h6 | 1000 | 1,3 | 62 ±2 |  | | 21.10 € | | 21595-016X1000 | steel | hardened and ground | 1.1213 | 16h6 | 1000 | 1,6 | 62 ±2 |  | | 22.32 € | | 21595-020X1000 | steel | hardened and ground | 1.1213 | 20h6 | 1000 | 1,6 | 62 ±2 |  | | 25.19 € | | 21595-025X1000 | steel | hardened and ground | 1.1213 | 25h6 | 1000 | 1,8 | 62 ±2 |  | | 32.38 € | | 21595-030X1000 | steel | hardened and ground | 1.1213 | 30h6 | 1000 | 2 | 62 ±2 |  | | 41.76 € | | 21595-040X1000 | steel | hardened and ground | 1.1213 | 40h6 | 1000 | 2 | 62 ±2 |  | | 75.14 € | | 21595-050X1000 | steel | hardened and ground | 1.1213 | 50h6 | 1000 | 2,6 | 62 ±2 |  | | 117.47 € | | 21595-105X1000 | steel | hardened, ground and hard chrome-plated | 1.1213 | 5h7 | 1000 | 0,8 | 65 - 70 |  | | 43.52 € | | 21595-106X1000 | steel | hardened, ground and hard chrome-plated | 1.1213 | 6h7 | 1000 | 0,8 | 65 - 70 |  | | 23.64 € | | 21595-108X1000 | steel | hardened, ground and hard chrome-plated | 1.1213 | 8h7 | 1000 | 1 | 65 - 70 |  | | 24.59 € | | 21595-110X1000 | steel | hardened, ground and hard chrome-plated | 1.1213 | 10h7 | 1000 | 1 | 65 - 70 |  | | 25.86 € | | 21595-112X1000 | steel | hardened, ground and hard chrome-plated | 1.1213 | 12h7 | 1000 | 1,3 | 65 - 70 |  | | 27.35 € | | 21595-116X1000 | steel | hardened, ground and hard chrome-plated | 1.1213 | 16h7 | 1000 | 1,6 | 65 - 70 |  | | 35.49 € | | 21595-120X1000 | steel | hardened, ground and hard chrome-plated | 1.1213 | 20h7 | 1000 | 1,6 | 65 - 70 |  | | 40.33 € | | 21595-125X1000 | steel | hardened, ground and hard chrome-plated | 1.1213 | 25h7 | 1000 | 1,8 | 65 - 70 |  | | 53.75 € | | 21595-130X1000 | steel | hardened, ground and hard chrome-plated | 1.1213 | 30h7 | 1000 | 2 | 65 - 70 |  | | 69.33 € | | 21595-140X1000 | steel | hardened, ground and hard chrome-plated | 1.1213 | 40h7 | 1000 | 2 | 65 - 70 |  | | 104.29 € | | 21595-150X1000 | steel | hardened, ground and hard chrome-plated | 1.1213 | 50h7 | 1000 | 2,6 | 65 - 70 |  | | 157.06 € | | 21595-206X1000 | stainless steel | hardened and ground | 1.4034 | 6h6 | 1000 | 0,8 | 51 - 55 |  | | 29.96 € | | 21595-208X1000 | stainless steel | hardened and ground | 1.4034 | 8h6 | 1000 | 1 | 51 - 55 |  | | 32.49 € | | 21595-210X1000 | stainless steel | hardened and ground | 1.4034 | 10h6 | 1000 | 1 | 51 - 55 |  | | 35.32 € | | 21595-212X1000 | stainless steel | hardened and ground | 1.4034 | 12h6 | 1000 | 1,3 | 51 - 55 |  | | 41.29 € | | 21595-216X1000 | stainless steel | hardened and ground | 1.4034 | 16h6 | 1000 | 1,6 | 51 - 55 |  | | 60.21 € | | 21595-220X1000 | stainless steel | hardened and ground | 1.4034 | 20h6 | 1000 | 1,8 | 51 - 55 |  | | 74.88 € | | 21595-225X1000 | stainless steel | hardened and ground | 1.4034 | 25h6 | 1000 | 2 | 51 - 55 |  | | 83.74 € | | 21595-230X1000 | stainless steel | hardened and ground | 1.4034 | 30h6 | 1000 | 2,4 | 51 - 55 |  | | 110.86 € | | 21595-240X1000 | stainless steel | hardened and ground | 1.4034 | 40h6 | 1000 | 2 | 51 - 55 |  | | 197.85 € | | 21595-250X1000 | stainless steel | hardened and ground | 1.4034 | 50h6 | 1000 | 2,6 | 51 - 55 |  | | 283.42 € | | 21595-303X0300 | stainless steel | hardened and ground | 1.4112 | 3h6 | 300 | hardened | 52-56 |  | | 42.26 € | | 21595-304X1000 | stainless steel | hardened and ground | 1.4112 | 4h6 | 1000 | hardened | 52-56 |  | | 27.75 € | | 21595-305X1000 | stainless steel | hardened and ground | 1.4112 | 5h6 | 1000 | 0,8 | 52-56 |  | | 29.01 € | | 21595-306X1000 | stainless steel | hardened and ground | 1.4112 | 6h6 | 1000 | 0,8 | 52-56 |  | | 33.73 € | | 21595-308X1000 | stainless steel | hardened and ground | 1.4112 | 8h6 | 1000 | 1 | 52-56 |  | | 36.58 € | | 21595-310X1000 | stainless steel | hardened and ground | 1.4112 | 10h6 | 1000 | 1 | 52-56 |  | | 39.42 € | | 21595-312X1000 | stainless steel | hardened and ground | 1.4112 | 12h6 | 1000 | 1 | 52-56 |  | | 40.66 € | | 21595-316X1000 | stainless steel | hardened and ground | 1.4112 | 16h6 | 1000 | 1,5 | 52-56 |  | | 56.42 € | | 21595-320X1000 | stainless steel | hardened and ground | 1.4112 | 20h6 | 1000 | 1,5 | 52-56 |  | | 76.30 € | | 21595-325X1000 | stainless steel | hardened and ground | 1.4112 | 25h6 | 1000 | 1,7 | 52-56 |  | | 109.73 € | | 21595-330X1000 | stainless steel | hardened and ground | 1.4112 | 30h6 | 1000 | 1,7 | 52-56 |  | | 153.24 € | | 21595-340X1000 | stainless steel | hardened and ground | 1.4112 | 40h6 | 1000 | 2 | 52-56 |  | | 275.13 € | | 21595-350X1000 | stainless steel | hardened and ground | 1.4112 | 50h6 | 1000 | 2,6 | 52-56 |  | | 431.87 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|