norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel 1.1213.
Stainless steel 1.4034.
Stainless steel 1.4112.

Version:Steel, ground.
Steel, ground and hard-chromed, chrome coating 5 - 10 µm.
Stainless steel, ground.

The precision steel shafts are generally inductively surface hardened.
Note:The surface value obtained during the inductive hardening process guarantees high surface wear resistance.

Suitable for shaft supports 21565.
On request:Lengths up to a max. 4000 mm.Accessory:Shaft supports 21565.Drawing reference:
1) chamfered
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21590 Precision guide shafts with fastening holes 118 kB

Drawings

Precision guide shafts with fastening holes

Item selection/filter

Order No.Material

Surface finish
body
Steel
code
DE1LMHardening
depth
max.
Surface
hardness
HRC
CADAcc.PriceOrder
21590-012375X0600steelhardened and ground1.121312h675600M41,362 ±2 52.11 €
21590-016500X0600steelhardened and ground1.121316h6100600M51,662 ±2 41.46 €
21590-020500X0600steelhardened and ground1.121320h6100600M61,662 ±2 43.33 €
21590-025600X0600steelhardened and ground1.121325h6120600M81,862 ±2 44.76 €
21590-030750X0600steelhardened and ground1.121330h6150600M10262 ±2 50.39 €
21590-040100X0600steelhardened and ground1.121340h6200600M10262 ±2 105.69 €
21590-050100X0600steelhardened and ground1.121350h6200600M122,662 ±2 126.03 €
21590-112375X0600steelhardened, ground and hard chrome-plated1.121312h775600M41,365 - 70 55.87 €
21590-116500X0600steelhardened, ground and hard chrome-plated1.121316h7100600M51,665 - 70 49.53 €
21590-120500X0600steelhardened, ground and hard chrome-plated1.121320h7100600M61,665 - 70 52.39 €
21590-125600X0600steelhardened, ground and hard chrome-plated1.121325h7120600M81,865 - 70 57.59 €
21590-130750X0600steelhardened, ground and hard chrome-plated1.121330h7150600M10265 - 70 66.82 €
21590-140100X0600steelhardened, ground and hard chrome-plated1.121340h7200600M10265 - 70 115.72 €
21590-150100X0600steelhardened, ground and hard chrome-plated1.121350h7200600M122,665 - 70 145.27 €
21590-212375X0600stainless steelhardened and ground1.403412h675600M41,351 - 55 64.20 €
21590-216500X0600stainless steelhardened and ground1.403416h6100600M51,651 - 55 64.38 €
21590-220500X0600stainless steelhardened and ground1.403420h6100600M61,851 - 55 73.14 €
21590-225600X0600stainless steelhardened and ground1.403425h6120600M8251 - 55 75.58 €
21590-230750X0600stainless steelhardened and ground1.403430h6150600M102,451 - 55 91.71 €
21590-240100X0600stainless steelhardened and ground1.403440h6200600M10251 - 55 177.89 €
21590-250100X0600stainless steelhardened and ground1.403450h6200600M122,651 - 55 225.58 €
21590-312375X0600stainless steelhardened and ground1.411212h675600M4152-56 77.40 €
21590-316500X0600stainless steelhardened and ground1.411216h6100600M51,552-56 80.83 €
21590-320500X0600stainless steelhardened and ground1.411220h6100600M61,552-56 100.34 €
21590-325600X0600stainless steelhardened and ground1.411225h6120600M81,752-56 118.67 €
21590-330750X0600stainless steelhardened and ground1.411230h6150600M101,752-56 151.36 €
21590-340100X0600stainless steelhardened and ground1.411240h6200600M10252-56 208.85 €
21590-350100X0600stainless steelhardened and ground1.411250h6200600M122,652-56 294.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83