norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Frame brass.
Bullseye level body polyamide.
Version:Nickel-plated and high-gloss polished.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
Form B can be fastened using a grub screw.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to the seating face of frame
- Various threads are available
- Clear filling
- Black contrast ring
- White level base
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21806 Bullseye levels in round frame 202 kB

Drawings (total overview)

Bullseye levels in round frame

Bullseye levels in round frame, Form A

More information

Drawings

Bullseye levels in round frame, Form A

Item selection/filter

Order No.FormD1

D2HSensitivityCADAcc.PriceOrder
21806-1140930A14109,530' 8.63 €
21806-1181130A18121130' 9.26 €
21806-1201230A20141230' 9.55 €
21806-1301530A30211530' 18.87 €

Bullseye levels in round frame, Form B with grub screw

More information

Drawings

Bullseye levels in round frame, Form B with grub screw

Item selection/filter

Order No.FormD1

D2D4HH1SensitivityCADAcc.PriceOrder
21806-2140730B1410M47,5530' 11.09 €
21806-2181230B1812M612530' 13.87 €
21806-2201230B2014M512830' 16.17 €
21806-2301530B3021M8151030' 26.13 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83