norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing high-strength aluminium.
Stop system steel.
Version:Housing anodised.
Stop system hardened and black oxidised.
Note:Maintenance-free pneumatic rotary module for small installation spaces with double actuated drive cylinder. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.

The 0° – 190° rotation angle is infinitely adjustable.

Repeat accuracy ±0.01°.
Accessory:See table for shock absorber, proximitiy switch and plug connector.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20060 Rotary module pneumatic 290 kB
 20060 Technical information for pneumatic rotary modules 95,1 kB

Drawings

Rotary module pneumatic

Item selection/filter

Order No.SizeDriving torque
Nm
Rotation
angle
Axial
load
N
Radial
load
N
Cylinder
Ø
Air consumption
per cycle at
6 bar (ccm)
CADAcc.PriceOrder
20060-01440,280° - 190°3002202 x 105  720.10 €
Order No.

SizeSuitable
shock
absorber
Suitable
proximity
switch
Suitable
plug
connector
CADAcc.PriceOrder
20060-014426300-101000883000-15-01080100-10-010X2000  720.10 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83