norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Wheel body steel tube with ball bearing.
Tread Extrathane® 92 Shore A.
Note:The ball bearing is splashproof. The tread is firmly bonded. These rollers resist abrasion, are non-staining, gentle to floors, low-noise, elastic, have low roll resistance and have a particularly high elastic restoration after long standing high cut and tear resistance.
Uses: pallet trucks, forklift, etc.
Other sizes on request.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95059 Rollers heavy-load 181 kB

Drawings

Rollers heavy-load

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
95059-0856020ball bearing85206065450 51.08 €
95059-0856025ball bearing85256065450 51.08 €
95059-0857520ball bearing85207580570 53.30 €
95059-0857525ball bearing85257580570 53.30 €
95059-0859525ball bearing852595100720 56.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83