norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wheels polyamide with injection-moulded tread
95056

Wheels polyamide with injection-moulded tread

go back

Item description/product images

DescriptionMaterial:Wheel body PA.
Tread thermoplastic polyurethane elastomer.
Note:Wheels with polyurethane tread have a high load capacity, resist abrasion, are gentle to floors, absorb shocks and vibration and are resistant to many chemicals and acids.
Temperature resistant from -30 °C to +80 °C.
Suitable as replacement rollers for the castors 95024.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95056 Wheels polyamide with injection-moulded tread 240 kB

Drawings

Wheels polyamide with injection-moulded tread

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
95056-10035plain bearing100153545200 19.23 €
95056-12535plain bearing125153545250 30.89 €
95056-15040plain bearing150204060400 33.89 €
95056-20050plain bearing200205060700 63.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83