norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wheels rubber tyres on steel plate rims
95050

Wheels rubber tyres on steel plate rims

go back

Item description/product images

DescriptionMaterial:Rim steel plate.
Tyre solid rubber.
Version:Rims trivalent passivated.
Tyres black.
Note:This special rim design is exceptionally ridged even with extreme shocks and impacts. Low rolling resistance.
Temperature resistant from -30 °C to +80 °C.
Suitable for 95016.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95050 Wheels rubber tyres on steel plate rims 322 kB

Drawings

Wheels rubber tyres on steel plate rims

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
95050-08025roller bearing8012253550 12.14 €
95050-10030roller bearing10015304570 13.88 €
95050-12538roller bearing1251537,545100 16.72 €
95050-14038roller bearing1401537,545115 18.89 €
95050-16040roller bearing160204060135 24.37 €
95050-18050roller bearing180205060170 29.81 €
95050-20050roller bearing200205060205 31.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83