norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot NdFeB, Form B
09069_B

Magnets shallow pot NdFeB, Form B

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09069_B Magnets shallow pot NdFeB, Form B 124 kB

Drawings

Magnets shallow pot NdFeB, Form B

Item selection/filter

Order No.FormDD1D2HH1TMagnetic
force
N
CADAcc.PriceOrder
09069-11B6 ±0,156M34,511,565 6.52 €
09069-12B8 ±0,156M34,511,5713 6.93 €
09069-13B10 ±0,156M34,511,5725 7.56 €
09069-14B13 ±0,156M34,511,5660 7.98 €
09069-15B16 ±0,156M44,511,5795 8.92 €
09069-16B20 ±0,158M46139140 11.07 €
09069-17B25 ±0,158M47149200 18.85 €
09069-18B32 ±0,2010M5715,510350 23.97 €
09069-19B40 ±0,210M681813670 24.23 €
09069-20B47 ±0,212M69,220,513750 36.42 €
09069-21B50 ±0,215M81022131000 41.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83