norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets deep pot SmCo, Form A
09067_A

Magnets deep pot SmCo, Form A

go back

Item description/product images

DescriptionMaterial:Housing brass.
Magnetic core SmCo.
Note:Smooth design, shielded system. Diameter “D” ground with h6 tolerance. Under no circumstances may SmCo magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs. SmCo magnets are especially suitable for direct use in spot-welding machines, as no demagnetisation occurs.

Deep pot magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09067_A Magnets deep pot SmCo, Form A 154 kB

Drawings

Magnets deep pot SmCo, Form A

Item selection/filter

Order No.FormD

HH1Magnetic
force N
Distance
to iron
wall/mm
CADAcc.PriceOrder
09067-01A6201081,5 10.05 €
09067-03A82010221,5 11.79 €
09067-05A10208402 13.54 €
09067-07A13206602,5 15.82 €
09067-09A162021253 17.70 €
09067-11A202552504 20.50 €
09067-13A253574005 43.06 €
09067-15A32404,56006 82.72 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83