norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Ratchet elements are used to connect two components together in any angular position with a positive fit. The ratchet elements with internal toothing (Forms A–D) can be combined with the ratchet elements with external toothing (Forms E–H) in any way depending on the application and installation possibilities. The springs mean that a new angular position can be quickly implemented. Material:

Ratchet element steel or stainless steel 1.4305.
Spring stainless steel 1.4310.
Cap screws steel or stainless steel A 2.

Version:Ratchet element black oxidised steel or bright stainless steel.
Spring bright.
Cap screw blackened steel grade 8.8 or bright A2-70 stainless steel.
Note for ordering:2 cap screws M3x8 or M5x10 are supplied with the internal toothed ratchet elements Forms A and B.
A stainless steel spring is supplied with the external toothed ratchet elements Forms E to H.
Note:Use DIN 7984 low headed cap screws for fastening the Form A and B ratchet elements.Function:The ratchet elements are used for rotary adjustment of components. Fastening options can be arranged according to the application.Accessory:DIN 912/DIN EN ISO 4762 cap screws
DIN 6912 cap screws
Drawing reference:
Form A: internal toothing, centre tapped hole, 2x counterbores for low headed cap screws, 2x reamed holes
Form B: internal toothing, centre through bore, 2x counterbores for low headed cap screws, 2x reamed holes
Form C: internal toothing, centre tapped hole, 2x tapped holes for fastening, 2x reamed holes
Form D: internal toothing, centre through bore, 2x tapped holes for fastening, 2x reamed holes
Form E: external toothing, centre tapped hole, 2x counterbores for cap screws, 2x reamed holes
Form F: external toothing, centre through bore, 2x counterbores for cap screws, 2x reamed holes
Form G: external toothing, centre tapped hole, 2x tapped holes, 2x reamed holes
Form H: external toothing, centre through bore, 2x tapped holes, 2x reamed holes

1) disengaged
2) engaged
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07820 Ratchet elements steel or stainless steel 624 kB

Drawings (total overview)

Ratchet elements steel or stainless steel

Ratchet elements, Form A with internal toothing

More information

Drawings

Ratchet elements, Form A with internal toothing

Item selection/filter

Order No.FormMain
material
B2B3D1D2D3=
Cap screw
DIN 7984
D4H

No. of
teeth
CADAcc.PriceOrder
07820-12338Asteel1212M43H8M32313,538 12.45 €
07820-13346Asteel1818M65H8M53319,546 14.84 €
07820-112338Astainless steel1212M43H8M32313,538 16.54 €
07820-113346Astainless steel1818M65H8M53319,546 19.49 €

Ratchet elements, Form B with internal toothing

More information

Drawings

Ratchet elements, Form B with internal toothing

Item selection/filter

Order No.FormMain
material
B2B3drill Ø
D1
D2D3=
Cap screw
DIN 7984
D4H

No. of
teeth
CADAcc.PriceOrder
07820-22338Bsteel12124,23H8M32313,538 12.45 €
07820-23346Bsteel18186,25H8M53319,546 14.84 €
07820-122338Bstainless steel12124,23H8M32313,538 16.54 €
07820-123346Bstainless steel18186,25H8M53319,546 19.49 €

Ratchet elements, Form C with internal toothing

More information

Drawings

Ratchet elements, Form C with internal toothing

Item selection/filter

Order No.FormMain
material
B2B3D1D2D3D4H

No. of
teeth
CADAcc.PriceOrder
07820-32338Csteel1212M43H8M32313,538 12.80 €
07820-33346Csteel1818M65H8M53319,546 15.27 €
07820-132338Cstainless steel1212M43H8M32313,538 17.02 €
07820-133346Cstainless steel1818M65H8M53319,546 20.02 €

Ratchet elements, Form D with internal toothing

More information

Drawings

Ratchet elements, Form D with internal toothing

Item selection/filter

Order No.FormMain
material
B2B3drill Ø
D1
D2D3D4H

No. of
teeth
CADAcc.PriceOrder
07820-42338Dsteel12124,23H8M32313,538 12.80 €
07820-43346Dsteel18186,25H8M53319,546 15.27 €
07820-142338Dstainless steel12124,23H8M32313,538 17.02 €
07820-143346Dstainless steel18186,25H8M53319,546 20.02 €

Ratchet elements, Form E with external toothing

More information

Drawings

Ratchet elements, Form E with external toothing

Item selection/filter

Order No.FormMain
material
B2B3D1D2D3D4H

No. of
teeth
CADAcc.PriceOrder
07820-52338Esteel1212M43H83,2239,538 12.45 €
07820-53346Esteel1818M65H85,3331346 14.84 €
07820-152338Estainless steel1212M43H83,2239,538 16.54 €
07820-153346Estainless steel1818M65H85,3331346 19.49 €

Ratchet elements, Form F with external toothing

More information

Drawings

Ratchet elements, Form F with external toothing

Item selection/filter

Order No.FormMain
material
B2B3drill Ø
D1
D2D3D4H

No. of
teeth
CADAcc.PriceOrder
07820-62338Fsteel12124,23H83,2239,538 12.45 €
07820-63346Fsteel18186,25H85,3331346 14.84 €
07820-162338Fstainless steel12124,23H83,2239,538 16.54 €
07820-163346Fstainless steel18186,25H85,3331346 19.49 €

Ratchet elements, Form G with external toothing

More information

Drawings

Ratchet elements, Form G with external toothing

Item selection/filter

Order No.FormMain
material
B2B3D1D2D3D4H

No. of
teeth
CADAcc.PriceOrder
07820-72338Gsteel1212M43H8M3239,538 12.45 €
07820-73346Gsteel1818M65H8M5331346 14.84 €
07820-172338Gstainless steel1212M43H8M3239,538 16.54 €
07820-173346Gstainless steel1818M65H8M5331346 19.49 €

Ratchet elements, Form H with external toothing

More information

Drawings

Ratchet elements, Form H with external toothing

Item selection/filter

Order No.FormMain
material
B2B3drill Ø
D1
D2D3D4H

No. of
teeth
CADAcc.PriceOrder
07820-83346Hsteel18186,25H8M5331346 14.84 €
07820-183346Hstainless steel18186,25H8M5331346 19.49 €
07820-182338Hstainless steel12124,23H8M3239,538 16.54 €
07820-82338Hsteel12124,23H8M3239,538 12.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83