norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8, electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note:The maximum nut height H max. is shown in the table.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07217 Hexagon nuts with flange DIN 6923 / EN 1661 enhanced 185 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings

Hexagon nuts with flange DIN 6923 / EN 1661 enhanced

Item selection/filter

Order No.Main
material
D

D1CHSWDINENCADAcc.PriceOrder
07217-204steelM4100,94,657-- 0.20 €
07217-205steelM511,8158-- 0.20 €
07217-206steelM614,21,1610-- 0.38 €
07217-208steelM817,91,2813-- 0.46 €
07217-210steelM1021,81,51015-- 0.78 €
07217-212steelM12261,81218-- 1.18 €
07217-216steelM1634,52,41624-- 2.10 €
07217-220steelM2042,832030-- 2.92 €
07217-104stainless steel A2M4100,94,657-- 0.20 €
07217-105stainless steel A2M511,8158-- 0.22 €
07217-106stainless steel A2M614,21,1610-- 0.29 €
07217-108stainless steel A2M817,91,2813-- 0.45 €
07217-110stainless steel A2M1021,81,51015-- 0.68 €
07217-112stainless steel A2M12261,81218-- 1.14 €
07217-605stainless steel A4M511,8158-- 0.29 €
07217-606stainless steel A4M614,21,1610-- 0.36 €
07217-608stainless steel A4M817,91,2813-- 0.60 €
07217-610stainless steel A4M1021,81,51015-- 0.89 €
07217-612stainless steel A4M12261,81218-- 1.48 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83