|
|
05838-02Toggle clamps push-pull without mounting bracket |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Trivalent passivated. Connecting rod, guide body and thrust screw phosphated. Plastic grip oil-resistant.Note:As the push-pull toggle clamps lock in open and closed handle positions, they can be used to clamp when pushing or pulling. The fastening nut supplied allows the clamps to be mounted in any desired position.Accessory:05885-01 05887-01 05280Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Opening angle of handle | Hand force FH N | Clamping force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
---|
05838-02-03500 | 185° | 100 | 1400 | 3500 |  | | 57.86 € | | 05838-02-05500 | 185° | 140 | 1500 | 5500 |  | | 72.27 € | | 05838-02-07500 | 185° | 160 | 1600 | 7500 |  | | 91.93 € | |
Order No. | B3 | C1 | D1 | D2 | H | L | L1 | L2 | L3 | L4 | M | M1 | R | Travel S | CAD | Acc. | Price | Order |
---|
05838-02-03500 | 24 | 9,5 | 10 | 19 | 104,5 | 126,4 | 52 | 16 | 18 | 36 | M6x25 | M16x1,5 | 95 | 31 |  | | 57.86 € | | 05838-02-05500 | 25,6 | 12 | 13 | 24 | 120,5 | 158,5 | 60 | 20 | 30 | 40 | M8x40 | M20x1,5 | 108,5 | 38 |  | | 72.27 € | | 05838-02-07500 | 29 | 14,3 | 16 | 28,6 | 146,3 | 234,9 | 92,8 | 23 | 40 | 69,8 | M10x50 | M24x1,5 | 132 | 67 |  | | 91.93 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|