norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Die-cast zinc.Version:Black powder-coated, high-gloss chromed or matt chromed.Note:Latches for the easy and secure locking of doors and hatches. The toggle system makes them vibration proof.

The latches can be screwed on or riveted. We recommend using M3 countersunk screws to fasten the components.

The die-cast housing conceals all functional parts and so secures against dismantling when closed.

2 keys are supplied with the version that has a cylinder lock. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. all locks can be opened with the same key.

Max. load capacity is 1,200 N.

Supplied with catch plate.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05547-10 Latches, fastening holes hidden 273 kB

Drawings (total overview)

Latches, fastening holes hidden

Latches, fastening holes hidden, not lockable

More information

Drawings

Latches, fastening holes hidden, not lockable

Item selection/filter

Order No.Version 1Main
colour
Surface finish
body
LBHB1DD1EE1E2H1H2L1L2CADAcc.PriceOrder
05547-10-10064not lockableblackpowder-coated64,826,51819,73,23,21212306,53,515,56 5.37 €
05547-10-20064not lockable-high-gloss chromed64,826,51819,73,23,21212306,53,515,56 6.23 €
05547-10-30064not lockable-matt chromed64,826,51819,73,23,21212306,53,515,56 6.23 €
05547-10-10076not lockableblackpowder-coated763221243,23,2161234,584166 7.07 €
05547-10-20076not lockable-high-gloss chromed763221243,23,2161234,784166 7.94 €
05547-10-30076not lockable-matt chromed763221243,23,2161234,984166 7.94 €

Latches, fastening holes hidden, lockable

More information

Drawings

Latches, fastening holes hidden, lockable

Item selection/filter

Order No.Version 1Main
colour
Surface finish
body
LBHB1DD1EE1E2H1H2L1L2CADAcc.PriceOrder
05547-10-11064lockableblackpowder-coated64,826,51819,73,23,21212306,53,515,56 8.41 €
05547-10-21064lockable-high-gloss chromed64,826,51819,73,23,21212306,53,515,56 8.45 €
05547-10-31064lockable-matt chromed64,826,51819,73,23,21212306,53,515,56 8.45 €
05547-10-11076lockableblackpowder-coated763221243,23,2161234,684166 9.33 €
05547-10-21076lockable-high-gloss chromed763221243,23,2161234,884166 10.06 €
05547-10-31076lockable-matt chromed763221243,23,2161234,184166 10.06 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83