norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered, black electro zinc-plated.Note:When using the clamping element without a DIN 508 T-slot nut, the tensile strength of the mounting plate must be at least 900 N/mm².
Do not clean using compressed air.
Application:The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.Advantages:- Infinite clamping
- Clamping force 12 kN / 16 kN.
- Compact design.
- Height scale enables quick presetting of the clamping height.
- Captive thrust pad pre-installed.
- Dirt and swarf repellent.
- The curved clamping arm ensures vertical, reliable clamping with a defined torque.
- The compact power clamp can be attached to the riser 04627-05 5without screws using a new type of quick-locking mechanism.
Accessory:Riser with quick lock 04627-05.
Thrust pad set 04627-10.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 04627_Datasheet_32796_Power_clamps_compact--en 321 kB

Drawings

Power clamps compact

Item selection/filter

Order No.A
min.
A
max.
BB1B2DHH1H2H3H4L

L1L2L3Slot
width
SWClamping
force
kN
Tightening torque
M1
Nm
Tightening torque
M2
Nm
CADAcc.PriceOrder
04627-121238,559,547,538,528M1256,5-1180-1003,5-103,592,5811071216141,5-16314101210040508.30 €
04627-161222,840,247,538,528M1252-1070-903,5-93,592,5811071216126-143,514101610040496.80 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83