norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cam screw steel tempered to 10.9.
Hexagon washer mild steel.
Version:Cam screw black oxidised.
Hexagon washer hardened and black oxidised.
Note:Theses unequal hexagon fixture clamps can minimise the cost of clamping in fixtures. The clamping range can be altered up to 17 mm from the same tapped hole. Simply rotate the hexagon washer.
On request:Replacement cam screws.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04432 Fixture clamps unequal hexagon 159 kB

Drawings

Fixture clamps unequal hexagon

Item selection/filter

Order No.FormVersion

Distance A
by face No.
DHH1S
(cam travel)
Clamping
force
kN
CADAcc.PriceOrder
04432-09Asmooth1/12, 2/13, 3/14, 4/15, 5/16, 6/17M121022118 79.71 €
04432-10Asmooth7/18, 8/19, 9/20, 10/21, 11/22, 12/23M121022118 88.27 €
04432-11Asmooth13/24, 14/25, 15/26, 16/27, 17/28, 18/29M121022118 97.32 €
04432-13Bserrated1/12, 2/13, 3/14, 4/15, 5/16, 6/17M121022118 86.50 €
04432-14Bserrated7/18, 8/19, 9/20, 10/21, 11/22, 12/23M121022118 93.66 €
04432-15Bserrated13/24, 14/25, 15/26, 16/27, 17/28, 18/29M121022118 104.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83