|
|
03093Indexing plungers, steel or stainless steel, without collar,... |
go back |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings 03089. fastening sets for thin-walled parts 03094-10.Drawing reference:Form G: without locknut Form H: with locknut
1) Indexing plunger with screw-in washer DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and extended indexing pin |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
03093-21903 | G | steel | hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 0,8 | 4,5 | 12 | 03094-99 |  |  | 6.67 € | | 03093-21004 | G | steel | hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 1 | 6 | 15 | 03094-90 |  |  | 6.36 € | | 03093-21105 | G | steel | hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 1,3 | 5 | 16 | 03094-91 |  |  | 6.03 € | | 03093-21206 | G | steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 1,8 | 6 | 18 | 03094-92 |  |  | 6.52 € | | 03093-21308 | G | steel | hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 2,3 | 15 | 45 | 03094-93 |  |  | 7.60 € | | 03093-21410 | G | steel | hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 2,8 | 15 | 43 | 03094-94 |  |  | 11.29 € | | 03093-21412 | G | steel | hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 2,8 | 15 | 51 | 03094-94 |  |  | 12.43 € | | 03093-21516 | G | steel | hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 3,2 | 20 | 50 | 03094-95 |  |  | 14.11 € | | 03093-201903 | G | stainless steel | hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 0,8 | 4,5 | 12 | 03094-99 |  |  | 11.28 € | | 03093-201004 | G | stainless steel | hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 1 | 6 | 15 | 03094-90 |  |  | 10.75 € | | 03093-201105 | G | stainless steel | hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 1,3 | 5 | 16 | 03094-91 |  |  | 10.26 € | | 03093-201206 | G | stainless steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 1,8 | 6 | 18 | 03094-92 |  |  | 11.40 € | | 03093-201308 | G | stainless steel | hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 2,3 | 15 | 45 | 03094-93 |  |  | 13.52 € | | 03093-201410 | G | stainless steel | hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 2,8 | 15 | 43 | 03094-94 |  |  | 20.40 € | | 03093-201412 | G | stainless steel | hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 2,8 | 15 | 51 | 03094-94 |  |  | 22.46 € | | 03093-201516 | G | stainless steel | hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 3,2 | 20 | 50 | 03094-95 |  |  | 25.52 € | | 03093-211903 | G | stainless steel | not hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 0,8 | 4,5 | 12 | 03094-99 |  |  | 11.28 € | | 03093-211004 | G | stainless steel | not hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 1 | 6 | 15 | 03094-90 |  |  | 10.75 € | | 03093-211105 | G | stainless steel | not hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 1,3 | 5 | 16 | 03094-91 |  |  | 10.26 € | | 03093-211206 | G | stainless steel | not hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 1,8 | 6 | 18 | 03094-92 |  |  | 11.40 € | | 03093-211308 | G | stainless steel | not hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 2,3 | 15 | 45 | 03094-93 |  |  | 13.52 € | | 03093-211410 | G | stainless steel | not hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 2,8 | 15 | 43 | 03094-94 |  |  | 20.40 € | | 03093-211412 | G | stainless steel | not hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 2,8 | 15 | 51 | 03094-94 |  |  | 22.46 € | | 03093-211516 | G | stainless steel | not hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 3,2 | 20 | 50 | 03094-95 |  |  | 25.52 € | |
|
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip, extended indexing pin and locknut |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | SW | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
03093-22903 | H | steel | hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 10 | 0,8 | 4,5 | 12 | 03094-99 |  |  | 6.74 € | | 03093-22004 | H | steel | hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 13 | 1 | 6 | 15 | 03094-90 |  |  | 6.45 € | | 03093-22105 | H | steel | hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 17 | 1,3 | 5 | 16 | 03094-91 |  |  | 6.19 € | | 03093-22206 | H | steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 19 | 1,8 | 6 | 18 | 03094-92 |  |  | 6.65 € | | 03093-22308 | H | steel | hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 24 | 2,3 | 15 | 45 | 03094-93 |  |  | 8.03 € | | 03093-22410 | H | steel | hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 30 | 2,8 | 15 | 43 | 03094-94 |  |  | 11.88 € | | 03093-22412 | H | steel | hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 30 | 2,8 | 15 | 51 | 03094-94 |  |  | 13.05 € | | 03093-22516 | H | steel | hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 36 | 3,2 | 20 | 50 | 03094-95 |  |  | 14.85 € | | 03093-202903 | H | stainless steel | hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 10 | 0,8 | 4,5 | 12 | 03094-99 |  |  | 12.35 € | | 03093-202004 | H | stainless steel | hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 13 | 1 | 6 | 15 | 03094-90 |  |  | 11.78 € | | 03093-202105 | H | stainless steel | hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 17 | 1,3 | 5 | 16 | 03094-91 |  |  | 11.22 € | | 03093-202206 | H | stainless steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 19 | 1,8 | 6 | 18 | 03094-92 |  |  | 12.71 € | | 03093-202308 | H | stainless steel | hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 24 | 2,3 | 15 | 45 | 03094-93 |  |  | 15.10 € | | 03093-202410 | H | stainless steel | hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 30 | 2,8 | 15 | 43 | 03094-94 |  |  | 22.08 € | | 03093-202412 | H | stainless steel | hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 30 | 2,8 | 15 | 51 | 03094-94 |  |  | 24.28 € | | 03093-202516 | H | stainless steel | hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 36 | 3,2 | 20 | 50 | 03094-95 |  |  | 27.59 € | | 03093-212903 | H | stainless steel | not hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 10 | 0,8 | 4,5 | 12 | 03094-99 |  |  | 12.35 € | | 03093-212004 | H | stainless steel | not hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 13 | 1 | 6 | 15 | 03094-90 |  |  | 11.78 € | | 03093-212105 | H | stainless steel | not hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 17 | 1,3 | 5 | 16 | 03094-91 |  |  | 11.22 € | | 03093-212206 | H | stainless steel | not hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 19 | 1,8 | 6 | 18 | 03094-92 |  |  | 12.71 € | | 03093-212308 | H | stainless steel | not hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 24 | 2,3 | 15 | 45 | 03094-93 |  |  | 15.10 € | | 03093-212410 | H | stainless steel | not hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 30 | 2,8 | 15 | 43 | 03094-94 |  |  | 22.08 € | | 03093-212412 | H | stainless steel | not hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 30 | 2,8 | 15 | 51 | 03094-94 |  |  | 24.28 € | | 03093-212516 | H | stainless steel | not hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 36 | 3,2 | 20 | 50 | 03094-95 |  |  | 27.59 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|