|
|
03092Indexing plungers, steel or stainless steel with stainless steel... |
go back |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Key ring 1.4310, bright. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. The key ring is also suitable for automatic actuation of the indexing plunger by e.g. program-controlled pneumatic cylinder or by remote control using bowden cables.On request:Special versions.Accessory:Spacer rings 03089. fastening sets for thin-walled parts 03094-10.Drawing reference:Form R: without locknut Form S: with locknut Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel with stainless steel pull ring |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D4 | L | L1 | L2 | L4 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03092-3004 | R | steel | hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 |  |  | 5.49 € | | 03092-3105 | R | steel | hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 |  |  | 5.21 € | | 03092-3206 | R | steel | hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 |  |  | 5.80 € | | 03092-3308 | R | steel | hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 |  |  | 7.46 € | | 03092-3410 | R | steel | hardened | 10 | M20x1,5 | 28 | 78 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 |  | | 10.82 € | | 03092-03004 | R | stainless steel | hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 |  |  | 8.92 € | | 03092-03105 | R | stainless steel | hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 |  |  | 8.50 € | | 03092-03206 | R | stainless steel | hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 |  |  | 10.05 € | | 03092-03308 | R | stainless steel | hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 |  |  | 13.33 € | | 03092-03410 | R | stainless steel | hardened | 10 | M20x1,5 | 28 | 78 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 |  | | 22.75 € | | 03092-13004 | R | stainless steel | not hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 1 | 6 | 12 |  |  | 8.92 € | | 03092-13105 | R | stainless steel | not hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 1,3 | 5 | 12 |  |  | 8.50 € | | 03092-13206 | R | stainless steel | not hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 1,8 | 6 | 14 |  |  | 10.05 € | | 03092-13308 | R | stainless steel | not hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 2,3 | 15 | 35 |  |  | 13.33 € | | 03092-13410 | R | stainless steel | not hardened | 10 | M20x1,5 | 28 | 78 | 28 | 12 | 25 | 10 | 22 | 2,8 | 15 | 34 |  | | 22.75 € | |
|
Indexing plungers, steel or stainless steel with stainless steel pull ring and locknut |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D4 | L | L1 | L2 | L4 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03092-4004 | S | steel | hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | 5.59 € | | 03092-4105 | S | steel | hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 5.30 € | | 03092-4206 | S | steel | hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 5.90 € | | 03092-4308 | S | steel | hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | 7.72 € | | 03092-4410 | S | steel | hardened | 10 | M20x1,5 | 28 | 78 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 11.07 € | | 03092-04004 | S | stainless steel | hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | 9.55 € | | 03092-04105 | S | stainless steel | hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 9.09 € | | 03092-04206 | S | stainless steel | hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 10.70 € | | 03092-04308 | S | stainless steel | hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | 14.28 € | | 03092-04410 | S | stainless steel | hardened | 10 | M20x1,5 | 28 | 78 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 23.56 € | | 03092-14004 | S | stainless steel | not hardened | 4 | M8x1 | 15 | 40 | 15 | 6 | 13 | 4 | 10 | 13 | 1 | 6 | 12 |  |  | 9.55 € | | 03092-14105 | S | stainless steel | not hardened | 5 | M10x1 | 23 | 52 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 5 | 12 |  |  | 9.09 € | | 03092-14206 | S | stainless steel | not hardened | 6 | M12x1,5 | 23 | 57 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 6 | 14 |  |  | 10.70 € | | 03092-14308 | S | stainless steel | not hardened | 8 | M16x1,5 | 28 | 72 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 15 | 35 |  |  | 14.28 € | | 03092-14410 | S | stainless steel | not hardened | 10 | M20x1,5 | 28 | 78 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 15 | 34 |  | | 23.56 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|