|
|
03089Indexing plungers, steel or stainless steel with plastic... |
go back |
|
|
DescriptionMaterial:Steel version:
threaded sleeve and indexing pin, steel.
Stainless steel version:
indexing pin not hardened.
Threaded sleeve and indexing pin 1.4305.
Mushroom grip, black grey thermoplastic.
Release button, red thermoplastic. Version:Steel version: threaded sleeve, black oxidised. Indexing pin hardened, ground and black oxidised.
Stainless steel version: threaded sleeve, bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. The locking mechanism is activated by pressing the push button. The red release button enables the indexed position to be changed.Drawing reference:Form A: without locknut Form B: with locknut Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel with plastic mushroom grip and lock |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | return force N | CAD | Acc. | Price | Order |
---|
03089-11051 | A | steel | hardened | 5 | M10x1 | 25 | 50,5 | 17 | 7 | 15 | 5 | 13 | 1,3 | 8-12 |  | | 15.50 € | | 03089-12061 | A | steel | hardened | 6 | M12x1,5 | 25 | 55,5 | 20 | 8 | 17 | 6 | 14 | 1,8 | 4-12 |  | | 15.50 € | | 03089-13081 | A | steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 10 | 23 | 8 | 19 | 2,3 | 10-20 |  | | 16.39 € | | 03089-14101 | A | steel | hardened | 10 | M20x1,5 | 33 | 82 | 28 | 12 | 25 | 10 | 22 | 2,8 | 3-23 |  | | 16.97 € | | 03089-111051 | A | stainless steel | not hardened | 5 | M10x1 | 25 | 50,5 | 17 | 7 | 15 | 5 | 13 | 1,3 | 8-12 |  | | 20.71 € | | 03089-112061 | A | stainless steel | not hardened | 6 | M12x1,5 | 25 | 55,5 | 20 | 8 | 17 | 6 | 14 | 1,8 | 4-12 |  | | 20.71 € | | 03089-113081 | A | stainless steel | not hardened | 8 | M16x1,5 | 33 | 76 | 26 | 10 | 23 | 8 | 19 | 2,3 | 10-20 |  | | 22.36 € | | 03089-114101 | A | stainless steel | not hardened | 10 | M20x1,5 | 33 | 82 | 28 | 12 | 25 | 10 | 22 | 2,8 | 3-23 |  | | 23.70 € | |
|
Indexing plungers, steel or stainless steel with plastic mushroom grip, lock and locknut |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | return force N | CAD | Acc. | Price | Order |
---|
03089-21051 | B | steel | hardened | 5 | M10x1 | 25 | 50,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 8-12 |  | | 16.09 € | | 03089-22061 | B | steel | hardened | 6 | M12x1,5 | 25 | 55,5 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 4-12 |  | | 16.09 € | | 03089-23081 | B | steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 10-20 |  | | 16.94 € | | 03089-24101 | B | steel | hardened | 10 | M20x1,5 | 33 | 82 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 3-23 |  | | 17.55 € | | 03089-121051 | B | stainless steel | not hardened | 5 | M10x1 | 25 | 50,5 | 17 | 7 | 15 | 5 | 13 | 17 | 1,3 | 8-12 |  | | 21.30 € | | 03089-122061 | B | stainless steel | not hardened | 6 | M12x1,5 | 25 | 55,5 | 20 | 8 | 17 | 6 | 14 | 19 | 1,8 | 4-12 |  | | 21.30 € | | 03089-123081 | B | stainless steel | not hardened | 8 | M16x1,5 | 33 | 76 | 26 | 10 | 23 | 8 | 19 | 24 | 2,3 | 10-20 |  | | 22.97 € | | 03089-124101 | B | stainless steel | not hardened | 10 | M20x1,5 | 33 | 82 | 28 | 12 | 25 | 10 | 22 | 30 | 2,8 | 3-23 |  | | 24.27 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|