norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers steel or stainless steel with plastic eyelet grip
03089-05

Indexing plungers steel or stainless steel with plastic eyelet...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used to prevent changes to the locking position due to lateral forces. Another locking position can be set only after the plunger has been manually released. Material:

Steel version:
Threaded sleeve 1.0715.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Eyelet grip thermoplastic, black grey RAL 7021 or traffic red RAL 3020.

Version:Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note:Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Pay attention to the max. tightening torque when assembling.
On request:Other travels possible on request.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089-05 Indexing plungers steel or stainless steel with plastic eyelet grip 363 kB

Drawings (total overview)

Indexing plungers steel or stainless steel with plastic eyelet grip

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form A

More information

Drawings

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form A

Item selection/filter

Order No.FormMain
material
Component
colour
DD1ABLL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03089-05-0104080Asteelblack grey RAL 70214M8205,344,51523,8134816122 8.00 €
03089-05-0115100Asteelblack grey RAL 70215M10256,752,21728,5155101,36127 8.60 €
03089-05-0126120Asteelblack grey RAL 70216M1230861,72034176121,881515 9.19 €
03089-05-0138160Asteelblack grey RAL 70218M164010,7812645,3238162,381920 9.79 €
03089-05-0104081Asteelblack grey RAL 70214M8x1205,344,51523,8134816122 8.00 €
03089-05-0115101Asteelblack grey RAL 70215M10x1256,752,21728,5155101,36127 8.60 €
03089-05-0126121Asteelblack grey RAL 70216M12x1,530861,72034176121,881515 9.19 €
03089-05-0138161Asteelblack grey RAL 70218M16x1,54010,7812645,3238162,381920 9.79 €
03089-05-010408084Asteeltraffic red RAL 30204M8205,344,51523,8134816122 8.00 €
03089-05-011510084Asteeltraffic red RAL 30205M10256,752,21728,5155101,36127 8.60 €
03089-05-012612084Asteeltraffic red RAL 30206M1230861,72034176121,881515 9.19 €
03089-05-013816084Asteeltraffic red RAL 30208M164010,7812645,3238162,381920 9.79 €
03089-05-010408184Asteeltraffic red RAL 30204M8x1205,344,51523,8134816122 8.00 €
03089-05-011510184Asteeltraffic red RAL 30205M10x1256,752,21728,5155101,36127 8.60 €
03089-05-012612184Asteeltraffic red RAL 30206M12x1,530861,72034176121,881515 9.19 €
03089-05-013816184Asteeltraffic red RAL 30208M16x1,54010,7812645,3238162,381920 9.79 €
03089-05-1104080Astainless steelblack grey RAL 70214M8205,344,51523,8134816122 9.65 €
03089-05-1115100Astainless steelblack grey RAL 70215M10256,752,21728,5155101,36127 10.28 €
03089-05-1126120Astainless steelblack grey RAL 70216M1230861,72034176121,881515 10.95 €
03089-05-1138160Astainless steelblack grey RAL 70218M164010,7812645,3238162,381920 11.59 €
03089-05-1104081Astainless steelblack grey RAL 70214M8x1205,344,51523,8134816122 9.65 €
03089-05-1115101Astainless steelblack grey RAL 70215M10x1256,752,21728,5155101,36127 10.28 €
03089-05-1126121Astainless steelblack grey RAL 70216M12x1,530861,72034176121,881515 10.95 €
03089-05-1138161Astainless steelblack grey RAL 70218M16x1,54010,7812645,3238162,381920 11.59 €
03089-05-110408084Astainless steeltraffic red RAL 30204M8205,344,51523,8134816122 9.65 €
03089-05-111510084Astainless steeltraffic red RAL 30205M10256,752,21728,5155101,36127 10.28 €
03089-05-112612084Astainless steeltraffic red RAL 30206M1230861,72034176121,881515 10.95 €
03089-05-113816084Astainless steeltraffic red RAL 30208M164010,7812645,3238162,381920 11.59 €
03089-05-110408184Astainless steeltraffic red RAL 30204M8x1205,344,51523,8134816122 9.65 €
03089-05-111510184Astainless steeltraffic red RAL 30205M10x1256,752,21728,5155101,36127 10.28 €
03089-05-112612184Astainless steeltraffic red RAL 30206M12x1,530861,72034176121,881515 10.95 €
03089-05-113816184Astainless steeltraffic red RAL 30208M16x1,54010,7812645,3238162,381920 11.59 €

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form B

More information

Drawings

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form B

Item selection/filter

Order No.FormMain
material
Component
colour
DD1ABLL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03089-05-0204080Bsteelblack grey RAL 70214M8205,344,51523,813481316122 8.13 €
03089-05-0215100Bsteelblack grey RAL 70215M10256,752,21728,515510171,36127 8.72 €
03089-05-0226120Bsteelblack grey RAL 70216M1230861,7203417612191,881515 9.32 €
03089-05-0238160Bsteelblack grey RAL 70218M164010,7812645,323816242,381920 9.90 €
03089-05-0204081Bsteelblack grey RAL 70214M8x1205,344,51523,813481316122 8.13 €
03089-05-0215101Bsteelblack grey RAL 70215M10x1256,752,21728,515510171,36127 8.72 €
03089-05-0226121Bsteelblack grey RAL 70216M12x1,530861,7203417612191,881515 9.32 €
03089-05-0238161Bsteelblack grey RAL 70218M16x1,54010,7812645,323816242,381920 9.90 €
03089-05-020408084Bsteeltraffic red RAL 30204M8205,344,51523,813481316122 8.13 €
03089-05-021510084Bsteeltraffic red RAL 30205M10256,752,21728,515510171,36127 8.72 €
03089-05-022612084Bsteeltraffic red RAL 30206M1230861,7203417612191,881515 9.32 €
03089-05-023816084Bsteeltraffic red RAL 30208M164010,7812645,323816242,381920 9.90 €
03089-05-020408184Bsteeltraffic red RAL 30204M8x1205,344,51523,813481316122 8.13 €
03089-05-021510184Bsteeltraffic red RAL 30205M10x1256,752,21728,515510171,36127 8.72 €
03089-05-022612184Bsteeltraffic red RAL 30206M12x1,530861,7203417612191,881515 9.32 €
03089-05-023816184Bsteeltraffic red RAL 30208M16x1,54010,7812645,323816242,381920 9.90 €
03089-05-1204080Bstainless steelblack grey RAL 70214M8205,344,51523,813481316122 9.76 €
03089-05-1215100Bstainless steelblack grey RAL 70215M10256,752,21728,515510171,36127 10.43 €
03089-05-1226120Bstainless steelblack grey RAL 70216M1230861,7203417612191,881515 11.07 €
03089-05-1238160Bstainless steelblack grey RAL 70218M164010,7812645,323816242,381920 11.74 €
03089-05-1204081Bstainless steelblack grey RAL 70214M8x1205,344,51523,813481316122 9.76 €
03089-05-1215101Bstainless steelblack grey RAL 70215M10x1256,752,21728,515510171,36127 10.43 €
03089-05-1226121Bstainless steelblack grey RAL 70216M12x1,530861,7203417612191,881515 11.07 €
03089-05-1238161Bstainless steelblack grey RAL 70218M16x1,54010,7812645,323816242,381920 11.74 €
03089-05-120408084Bstainless steeltraffic red RAL 30204M8205,344,51523,813481316122 9.76 €
03089-05-121510084Bstainless steeltraffic red RAL 30205M10256,752,21728,515510171,36127 10.43 €
03089-05-122612084Bstainless steeltraffic red RAL 30206M1230861,7203417612191,881515 11.07 €
03089-05-123816084Bstainless steeltraffic red RAL 30208M164010,7812645,323816242,381920 11.74 €
03089-05-120408184Bstainless steeltraffic red RAL 30204M8x1205,344,51523,813481316122 9.76 €
03089-05-121510184Bstainless steeltraffic red RAL 30205M10x1256,752,21728,515510171,36127 10.43 €
03089-05-122612184Bstainless steeltraffic red RAL 30206M12x1,530861,7203417612191,881515 11.07 €
03089-05-123816184Bstainless steeltraffic red RAL 30208M16x1,54010,7812645,323816242,381920 11.74 €

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form C

More information

Drawings

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form C

Item selection/filter

Order No.FormMain
material
Component
colour
DD1ABLL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03089-05-0304080Csteelblack grey RAL 70214M8205,344,51523,8134816122 8.13 €
03089-05-0315100Csteelblack grey RAL 70215M10256,752,21728,5155101,36127 8.72 €
03089-05-0326120Csteelblack grey RAL 70216M1230861,72034176121,881515 9.32 €
03089-05-0338160Csteelblack grey RAL 70218M164010,7812645,3238162,381920 9.90 €
03089-05-0304081Csteelblack grey RAL 70214M8x1205,344,51523,8134816122 8.13 €
03089-05-0315101Csteelblack grey RAL 70215M10x1256,752,21728,5155101,36127 8.72 €
03089-05-0326121Csteelblack grey RAL 70216M12x1,530861,72034176121,881515 9.32 €
03089-05-0338161Csteelblack grey RAL 70218M16x1,54010,7812645,3238162,381920 9.90 €
03089-05-030408084Csteeltraffic red RAL 30204M8205,344,51523,8134816122 8.13 €
03089-05-031510084Csteeltraffic red RAL 30205M10256,752,21728,5155101,36127 8.72 €
03089-05-032612084Csteeltraffic red RAL 30206M1230861,72034176121,881515 9.32 €
03089-05-033816084Csteeltraffic red RAL 30208M164010,7812645,3238162,381920 9.90 €
03089-05-030408184Csteeltraffic red RAL 30204M8x1205,344,51523,8134816122 8.13 €
03089-05-031510184Csteeltraffic red RAL 30205M10x1256,752,21728,5155101,36127 8.72 €
03089-05-032612184Csteeltraffic red RAL 30206M12x1,530861,72034176121,881515 9.32 €
03089-05-033816184Csteeltraffic red RAL 30208M16x1,54010,7812645,3238162,381920 9.90 €
03089-05-1304080Cstainless steelblack grey RAL 70214M8205,344,51523,8134816122 9.76 €
03089-05-1315100Cstainless steelblack grey RAL 70215M10256,752,21728,5155101,36127 10.43 €
03089-05-1326120Cstainless steelblack grey RAL 70216M1230861,72034176121,881515 11.07 €
03089-05-1338160Cstainless steelblack grey RAL 70218M164010,7812645,3238162,381920 11.74 €
03089-05-1304081Cstainless steelblack grey RAL 70214M8x1205,344,51523,8134816122 9.76 €
03089-05-1315101Cstainless steelblack grey RAL 70215M10x1256,752,21728,5155101,36127 10.43 €
03089-05-1326121Cstainless steelblack grey RAL 70216M12x1,530861,72034176121,881515 11.07 €
03089-05-1338161Cstainless steelblack grey RAL 70218M16x1,54010,7812645,3238162,381920 11.74 €
03089-05-130408084Cstainless steeltraffic red RAL 30204M8205,344,51523,8134816122 9.76 €
03089-05-131510084Cstainless steeltraffic red RAL 30205M10256,752,21728,5155101,36127 10.43 €
03089-05-132612084Cstainless steeltraffic red RAL 30206M1230861,72034176121,881515 11.07 €
03089-05-133816084Cstainless steeltraffic red RAL 30208M164010,7812645,3238162,381920 11.74 €
03089-05-130408184Cstainless steeltraffic red RAL 30204M8x1205,344,51523,8134816122 9.76 €
03089-05-131510184Cstainless steeltraffic red RAL 30205M10x1256,752,21728,5155101,36127 10.43 €
03089-05-132612184Cstainless steeltraffic red RAL 30206M12x1,530861,72034176121,881515 11.07 €
03089-05-133816184Cstainless steeltraffic red RAL 30208M16x1,54010,7812645,3238162,381920 11.74 €

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form D

More information

Drawings

Indexing plungers steel or stainless steel, with plastic eyelet grip, Form D

Item selection/filter

Order No.FormMain
material
Component
colour
DD1ABLL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03089-05-0404080Dsteelblack grey RAL 70214M8205,344,51523,813481316122 8.25 €
03089-05-0415100Dsteelblack grey RAL 70215M10256,752,21728,515510171,36127 8.83 €
03089-05-0426120Dsteelblack grey RAL 70216M1230861,7203417612191,881515 9.43 €
03089-05-0438160Dsteelblack grey RAL 70218M164010,7812645,323816242,381920 10.03 €
03089-05-0404081Dsteelblack grey RAL 70214M8x1205,344,51523,813481316122 8.25 €
03089-05-0415101Dsteelblack grey RAL 70215M10x1256,752,21728,515510171,36127 8.83 €
03089-05-0426121Dsteelblack grey RAL 70216M12x1,530861,7203417612191,881515 9.43 €
03089-05-0438161Dsteelblack grey RAL 70218M16x1,54010,7812645,323816242,381920 10.03 €
03089-05-040408084Dsteeltraffic red RAL 30204M8205,344,51523,813481316122 8.25 €
03089-05-041510084Dsteeltraffic red RAL 30205M10256,752,21728,515510171,36127 8.83 €
03089-05-042612084Dsteeltraffic red RAL 30206M1230861,7203417612191,881515 9.43 €
03089-05-043816084Dsteeltraffic red RAL 30208M164010,7812645,323816242,381920 10.03 €
03089-05-040408184Dsteeltraffic red RAL 30204M8x1205,344,51523,813481316122 8.25 €
03089-05-041510184Dsteeltraffic red RAL 30205M10x1256,752,21728,515510171,36127 8.83 €
03089-05-042612184Dsteeltraffic red RAL 30206M12x1,530861,7203417612191,881515 9.43 €
03089-05-043816184Dsteeltraffic red RAL 30208M16x1,54010,7812645,323816242,381920 10.03 €
03089-05-1404080Dstainless steelblack grey RAL 70214M8205,344,51523,813481316122 9.90 €
03089-05-1415100Dstainless steelblack grey RAL 70215M10256,752,21728,515510171,36127 10.55 €
03089-05-1426120Dstainless steelblack grey RAL 70216M1230861,7203417612191,881515 11.21 €
03089-05-1438160Dstainless steelblack grey RAL 70218M164010,7812645,323816242,381920 11.87 €
03089-05-1404081Dstainless steelblack grey RAL 70214M8x1205,344,51523,813481316122 9.90 €
03089-05-1415101Dstainless steelblack grey RAL 70215M10x1256,752,21728,515510171,36127 10.55 €
03089-05-1426121Dstainless steelblack grey RAL 70216M12x1,530861,7203417612191,881515 11.21 €
03089-05-1438161Dstainless steelblack grey RAL 70218M16x1,54010,7812645,323816242,381920 11.87 €
03089-05-140408084Dstainless steeltraffic red RAL 30204M8205,344,51523,813481316122 9.90 €
03089-05-141510084Dstainless steeltraffic red RAL 30205M10256,752,21728,515510171,36127 10.55 €
03089-05-142612084Dstainless steeltraffic red RAL 30206M1230861,7203417612191,881515 11.21 €
03089-05-143816084Dstainless steeltraffic red RAL 30208M164010,7812645,323816242,381920 11.87 €
03089-05-140408184Dstainless steeltraffic red RAL 30204M8x1205,344,51523,813481316122 9.90 €
03089-05-141510184Dstainless steeltraffic red RAL 30205M10x1256,752,21728,515510171,36127 10.55 €
03089-05-142612184Dstainless steeltraffic red RAL 30206M12x1,530861,7203417612191,881515 11.21 €
03089-05-143816184Dstainless steeltraffic red RAL 30208M16x1,54010,7812645,323816242,381920 11.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83