norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:GJL 250Version:Reference surfaces precision machinedNote:Ring bolts for lifting are supplied.
A cover prevents the cavities filling with swarf.
Drawing reference:
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01852 Tombstones cube grey cast iron 119 kB

Drawings

Tombstones cube grey cast iron

Item selection/filter

Order No.A

D2EE1HH1H2LL1L2L3CADAcc.PriceOrder
01852-32018032,540032253818037833018052174 1,337.45 €
01852-4002705050032324856048241027062262 2,800.25 €
01852-50032055630404060310060051032070312 3,645.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83