norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:GJL 250 annealed or EN AW-7075Note:The length L is cut by saw and is always supplied overlong.Drawing reference:
machined faces:
grey cast iron: +0.2 mm / +0.5 mm
aluminium: ± 0.1 mm

length tolerance:
≤200 mm: +1/+5
>200 mm ≤400 mm: +4/+15
>400 mm: +13/+40
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01140 Plates grey cast iron or aluminium 149 kB

Drawings

Plates grey cast iron or aluminium

Item selection/filter

Order No.Main
material
L = lengthBSStatusCADAcc.PriceOrder
01140-01X300grey cast iron3004010 103.58 €
01140-02X300grey cast iron3005012 119.99 €
01140-03X300grey cast iron3006316 142.38 €
01140-04X200grey cast iron2008020 110.00 €
01140-04X300grey cast iron3008020 137.45 €
01140-04X400grey cast iron4008020 175.34 €
01140-04X600grey cast iron6008020 233.05 €
01140-04X800grey cast iron8008020no longer available on request
01140-05X200grey cast iron20010020 122.34 €
01140-05X300grey cast iron30010020 152.93 €
01140-05X400grey cast iron40010020 196.64 €
01140-05X600grey cast iron60010020 262.20 €
01140-05X800grey cast iron80010020no longer available on request
01140-06X200grey cast iron20016020 144.07 €
01140-06X300grey cast iron30016020 180.07 €
01140-06X400grey cast iron40016020 233.05 €
01140-06X600grey cast iron60016020 311.35 €
01140-06X800grey cast iron80016020no longer available on request
01140-061X200grey cast iron20020020 186.43 €
01140-061X300grey cast iron30020020 233.05 €
01140-061X400grey cast iron40020020 300.44 €
01140-061X600grey cast iron60020020 400.58 €
01140-061X800grey cast iron80020020no longer available on request
01140-062X200grey cast iron20025020 266.56 €
01140-062X300grey cast iron30025020 333.22 €
01140-062X400grey cast iron40025020 433.35 €
01140-062X600grey cast iron60025020 577.19 €
01140-062X800grey cast iron80025020no longer available on request
01140-07X200grey cast iron20012525 141.02 €
01140-07X300grey cast iron30012525 176.27 €
01140-07X400grey cast iron40012525 225.78 €
01140-07X600grey cast iron60012525 300.44 €
01140-07X800grey cast iron80012525no longer available on request
01140-07X1200grey cast iron120012525 611.79 €
01140-08X200grey cast iron20020025 209.76 €
01140-08X300grey cast iron30020025 262.20 €
01140-08X400grey cast iron40020025 333.22 €
01140-08X600grey cast iron60020025 446.07 €
01140-08X800grey cast iron80020025no longer available on request
01140-08X1200grey cast iron120020025 875.78 €
01140-081X200grey cast iron20025025 211.20 €
01140-081X300grey cast iron30025025 264.01 €
01140-081X400grey cast iron40025025 340.48 €
01140-081X600grey cast iron60025025 453.38 €
01140-081X800grey cast iron80025025no longer available on request
01140-081X1200grey cast iron120025025 1,154.37 €
01140-082X200grey cast iron20031525 345.24 €
01140-082X300grey cast iron30031525 431.55 €
01140-082X400grey cast iron40031525 557.15 €
01140-082X600grey cast iron60031525 741.05 €
01140-082X800grey cast iron80031525no longer available on request
01140-082X1200grey cast iron120031525 1,493.02 €
01140-09X200grey cast iron20016032 195.17 €
01140-09X300grey cast iron30016032 244.00 €
01140-09X400grey cast iron40016032 316.80 €
01140-09X600grey cast iron60016032 422.42 €
01140-09X800grey cast iron80016032no longer available on request
01140-09X1200grey cast iron120016032 833.90 €
01140-10X200grey cast iron20025032 278.24 €
01140-10X300grey cast iron30025032 347.76 €
01140-10X400grey cast iron40025032 449.75 €
01140-10X600grey cast iron60025032 599.07 €
01140-10X800grey cast iron80025032no longer available on request
01140-10X1200grey cast iron120025032 1,345.57 €
01140-101X200grey cast iron20031532 369.98 €
01140-101X400grey cast iron40031532 462.47 €
01140-101X600grey cast iron60031532 617.24 €
01140-101X800grey cast iron80031532no longer available on request
01140-101X1200grey cast iron120031532 1,531.26 €
01140-102X200grey cast iron20040032 581.21 €
01140-102X300grey cast iron30040032 726.51 €
01140-102X400grey cast iron40040032 939.50 €
01140-102X600grey cast iron60040032 1,252.71 €
01140-102X800grey cast iron80040032no longer available on request
01140-102X1200grey cast iron120040032 2,529.05 €
01140-11X200grey cast iron20020040 304.47 €
01140-11X400grey cast iron40020040 380.56 €
01140-11X600grey cast iron60020040 508.02 €
01140-11X800grey cast iron80020040no longer available on request
01140-11X1200grey cast iron120020040 1,207.19 €
01140-12X200grey cast iron20025040 490.91 €
01140-12X400grey cast iron40025040 613.62 €
01140-12X600grey cast iron60025040 817.55 €
01140-12X800grey cast iron80025040no longer available on request
01140-12X1200grey cast iron120025040 1,669.69 €
01140-120X200grey cast iron20031540 528.78 €
01140-120X400grey cast iron40031540 660.95 €
01140-120X600grey cast iron60031540 879.47 €
01140-120X800grey cast iron80031540no longer available on request
01140-120X1200grey cast iron120031540 1,817.15 €
01140-121X200grey cast iron20040040 527.30 €
01140-121X300grey cast iron30040040 659.12 €
01140-121X400grey cast iron40040040 850.31 €
01140-121X600grey cast iron60040040 1,134.36 €
01140-121X800grey cast iron80040040no longer available on request
01140-121X1200grey cast iron120040040 2,299.66 €
01140-13X200grey cast iron20031550 522.93 €
01140-13X400grey cast iron40031550 653.67 €
01140-13X600grey cast iron60031550 872.16 €
01140-13X800grey cast iron80031550no longer available on request
01140-13X1200grey cast iron120031550 1,818.98 €
01140-131X200grey cast iron20050050 730.38 €
01140-131X300grey cast iron30050050 912.97 €
01140-131X400grey cast iron40050050 1,178.04 €
01140-131X600grey cast iron60050050 1,678.13 €
01140-131X800grey cast iron80050050no longer available on request
01140-131X1200grey cast iron120050050 3,339.29 €
01140-201X300aluminium3004010 109.40 €
01140-202X300aluminium3005012 120.95 €
01140-203X300aluminium3006316 137.07 €
01140-204X200aluminium2008020 127.59 €
01140-204X300aluminium3008020 159.52 €
01140-204X400aluminium4008020 196.32 €
01140-204X600aluminium6008020 273.44 €
01140-204X800aluminium8008020 361.03 €
01140-205X200aluminium20010020 152.82 €
01140-205X300aluminium30010020 191.06 €
01140-205X400aluminium40010020 236.65 €
01140-205X600aluminium60010020 328.85 €
01140-205X800aluminium80010020 431.16 €
01140-206X200aluminium20016020 186.50 €
01140-206X300aluminium30016020 233.13 €
01140-206X400aluminium40016020 290.95 €
01140-206X600aluminium60016020 403.11 €
01140-206X800aluminium80016020 489.01 €
01140-2061X200aluminium20020020 231.36 €
01140-2061X300aluminium30020020 289.21 €
01140-2061X400aluminium40020020 359.28 €
01140-2061X600aluminium60020020 497.75 €
01140-2061X800aluminium80020020 655.50 €
01140-2062X200aluminium20025020 266.41 €
01140-2062X300aluminium30025020 332.99 €
01140-2062X400aluminium40025020 425.90 €
01140-2062X600aluminium60025020 581.91 €
01140-2062X800aluminium80025020 739.66 €
01140-207X200aluminium20012525 179.47 €
01140-207X300aluminium30012525 224.33 €
01140-207X400aluminium40012525 278.69 €
01140-207X600aluminium60012525 387.37 €
01140-207X800aluminium80012525 511.80 €
01140-207X1200aluminium120012525 762.46 €
01140-208X200aluminium20020025 272.01 €
01140-208X300aluminium30020025 340.01 €
01140-208X400aluminium40020025 403.11 €
01140-208X600aluminium60020025 529.35 €
01140-208X800aluminium80020025 701.09 €
01140-208X1200aluminium120020025 1,044.61 €
01140-2081X200aluminium20025025 280.43 €
01140-2081X300aluminium30025025 350.52 €
01140-2081X400aluminium40025025 434.65 €
01140-2081X600aluminium60025025 602.95 €
01140-2081X800aluminium80025025 797.50 €
01140-2081X1200aluminium120025025 1,016.58 €
01140-2082X200aluminium20031525 349.16 €
01140-2082X300aluminium30031525 436.45 €
01140-2082X400aluminium40031525 560.88 €
01140-2082X600aluminium60031525 806.27 €
01140-2082X800aluminium80031525 1,030.58 €
01140-2082X1200aluminium120031525 1,479.28 €
01140-209X200aluminium20016032 246.79 €
01140-209X300aluminium30016032 308.48 €
01140-209X400aluminium40016032 382.08 €
01140-209X600aluminium60016032 529.35 €
01140-209X800aluminium80016032 701.09 €
01140-209X1200aluminium120016032 1,044.61 €
01140-210X200aluminium20025032 365.96 €
01140-210X300aluminium30025032 457.48 €
01140-210X400aluminium40025032 566.15 €
01140-210X600aluminium60025032 785.22 €
01140-210X800aluminium80025032 1,039.34 €
01140-210X1200aluminium120025032 1,545.89 €
01140-2101X200aluminium20031532 354.75 €
01140-2101X400aluminium40031532 443.43 €
01140-2101X600aluminium60031532 876.36 €
01140-2101X800aluminium80031532 1,160.30 €
01140-2101X1200aluminium120031532 1,724.68 €
01140-2102X200aluminium20040032 525.81 €
01140-2102X300aluminium30040032 657.28 €
01140-2102X400aluminium40040032 836.06 €
01140-2102X600aluminium60040032 1,197.09 €
01140-2102X800aluminium80040032 1,538.88 €
01140-2102X1200aluminium120040032 2,224.19 €
01140-211X200aluminium20020040 336.51 €
01140-211X400aluminium40020040 420.66 €
01140-211X600aluminium60020040 620.47 €
01140-211X800aluminium80020040 822.01 €
01140-211X1200aluminium120020040 1,223.38 €
01140-212X200aluminium20025040 401.02 €
01140-212X400aluminium40025040 501.27 €
01140-212X600aluminium60025040 748.41 €
01140-212X800aluminium80025040 990.30 €
01140-212X1200aluminium120025040 1,475.80 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83