norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Safety switch magnetically coded
83455

Safety switch magnetically coded

go back

Item description/product images

DescriptionMaterial:Housing thermoplastic.Version:Operating principle: Magnetic, reed contacts.
Voltage type: DC (direct current).
Installation type: Quasi-flush.
Rating: IP67.
Note for ordering:A matching actuator for the respective safety switch is required. The actuator must be ordered separately.Note:Magnetic safety switch for use on safety doors, safety covers and hatches. Opening the safety device automatically leads to a safe system shutdown.

The safety switch operates without contact via a magnetically coded system. The electronics are located in a fully encapsulated housing. Depending on the version, the switched status is indicated via an LED.

Certificates:
TÜV, cULus, EAC.

Standards met:
ISO 13849-1, IEC 60947-5-3, BG-GS-ET-14.
Temperature range:-25 °C to +70 °CAccessory:Actuator for magnetically coded safety switch 83455-10.Drawing reference:
1) right
2) left
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 83455 Safety switch magnetically coded 286 kB

Drawings

Safety switch magnetically coded

Item selection/filter

Order No.

Door stopLED
Indicator
Quantity
NoteSignal contactVoltage
max. V DC
CADAcc.PriceOrder
83455-1021061right--yes30 93.23 €
83455-2021061left--yes30 93.23 €
83455-1021161right1LED lights when safety door is closedyes24 96.30 €
83455-2021161left1LED lights when safety door is closedyes24 96.30 €
83455-1020142right1LED lights when safety door is closedno24 75.83 €
83455-2020142left1LED lights when safety door is closedno24 75.83 €
83455-1020042right--no75 72.83 €
83455-2020042left--no75 72.83 €
Order No.

Current
max. A
Switching capacity
max. VA
Switching frequency
max. Hz
No. of
NC contacts
(safety contacts)
No. of
NC contacts
(signal contacts)
CADAcc.PriceOrder
83455-10210610,410521 93.23 €
83455-20210610,410521 93.23 €
83455-102116100,2521 96.30 €
83455-202116100,2521 96.30 €
83455-102014200,252- 75.83 €
83455-202014200,252- 75.83 €
83455-10200420,41052- 72.83 €
83455-20200420,41052- 72.83 €
Order No.

Switching distance
Sn ON
mm
Switching distance
Sn OFF
mm
Connection
type
No. of polesCADAcc.PriceOrder
83455-1021061515Connector 8mm6-pin 93.23 €
83455-2021061515Connector 8mm6-pin 93.23 €
83455-1021161515Connector 8mm6-pin 96.30 €
83455-2021161515Connector 8mm6-pin 96.30 €
83455-1020142515M8 connector4-pin 75.83 €
83455-2020142515M8 connector4-pin 75.83 €
83455-1020042515M8 connector4-pin 72.83 €
83455-2020042515M8 connector4-pin 72.83 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83