norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Extension cable for WLAN antenna
85875-51

Extension cable for WLAN antenna

go back

Item description/product images

DescriptionProduct description:The coaxial extension cable extends the deployment area for WLAN antennas. It can be used between the Gateway 85875 and the magnetic base for WLAN antennas 85875-50. It is therefore possible to set up the antenna outside the switch cabinet, which improves signal reception.Version:RP-SMA plug to RP-SMA socket.
Cable length 5 metres.
Technical data:CFD200 coaxial cable.
Signal loss 0.3 dB/m.
Contacts gold plated.
Advantages:- RP-SMA socket to RP-SM plug
- Signal loss 0.3 dB/m
- Gold-plated contact
- CFD200 coaxial cable
Accessory:Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 85875-51 Extension cable for WLAN antenna 214 kB

Item selection/filter

Order No.

PConnectionGCADAcc.PriceOrder
85875-51-050005000RP-SMA socket/plug1/4-28 54.28 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83