norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Bracket with hook and loop fastener for aluminium profiles
80900-05

Bracket with hook and loop fastener for aluminium profiles

go back

Item description/product images

DescriptionMaterial:Bracket fibreglass reinforced polyamide.
Hook and loop fastener polypropylene.
Version:Bracket black, self-extinguishing as per UL94-V0.
Hook and loop fastener black, self-extinguishing as per UL94-V2.
Note:The hook and loop fastener bracket serves as an installation aid for the damage-free securing of wires, cables and hoses. The bracket is already fitted with a hook and loop strip The hook and loop strip can be inserted and removed without tools. The hook and loop strip can be opened and fastened hundreds of times.

The hook and loop fastener bracket is for mounting on aluminium profiles.

The T-base on the bracket is used to mount the bracket in the slots of aluminium profiles without tools. The bracket can be mounted at right angles or parallel to the profile slot by turning it through 45°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 80900-05_Datasheet_32635_Bracket_with_hook_and_loop_fastener_for_aluminium_profiles--en 320 kB

Drawings

Bracket with hook and loop fastener for aluminium profiles

Item selection/filter

Order No.ProfileB

B1H1LL1Slot
width
Clamping range
mm
CADAcc.PriceOrder
80900-05-10810150I101515,41501984-20 4.40 €
80900-05-10820180I202618,11802988-35 4.69 €
80900-05-10820200I202618,520036810-60 4.89 €
80900-05-20810150B101513,81501984-20 4.40 €
80900-05-20820180B2026171802988-35 4.69 €
80900-05-20820200B202617,120036810-60 4.89 €
80900-05-21010150B101517,715019104-20 4.40 €
80900-05-21020180B202620,918029108-35 4.69 €
80900-05-21020200B202621200361010-60 4.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83