norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Socket strips in an aluminium housing
82001

Socket strips in an aluminium housing

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing: aluminium.
Cover caps: PA plastic, carbon fibre reinforced.
Socket inserts: PA plastic.
USB sockets: ABS plastic.
Switch: ABS/PA plastic.
Version:Housing: natural tone anodised (ESD version black anodised).
Cover caps: black.
Socket inserts: black.
USB sockets: black.
Switch: blue, illuminable (ESD version orange, illuminable).
Note:Socket strips in robust industrial quality for power supplies at the workplace. The sockets are enclosed in an aluminium profile with type I slot 8 at the rear. An attachment to profile slots and to panel elements is possible by means of the slot using the separately available accessories.

The socket strips have a power input and a power output. These are integrated into the end caps at the respective ends and, depending on the version, can be operated via an illuminated on/off switch. The connection to the power supply is made via the separately available mains cable. By using a coupling or a connection cable, several socket strips can be connected directly to or at a distance from each other (linking of max. 6 socket strips, cable length max. 8 m for mains and connecting cable. Max. power rating 3500 W). Additional socket strips or LED lamps can be connected to the power output.

The socket strips are also available with a module with two USB sockets. Tablets, mobile phones and other mobile devices can be operated and/or charged via these USB charging sockets with SMART-IC.
Temperature range:0 °C to +40 °C.Accessory:80161 Mains cables.
80161-05 Connecting cables.
80161-10 Couplings.
80161-49 End caps.
07075-01 Slot key direct connectors.
07075-02 Slot key profile connectors.
10242-01 Angle steel.
10905 Connector plates.
Drawing reference:
1) Input side
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 82001 Socket strips in an aluminium housing 274 kB

Drawings (total overview)

Socket strips in an aluminium housing

Socket strips in an aluminium housing, Form A

More information

Drawings

Socket strips in an aluminium housing, Form A

Item selection/filter

Order No.FormForm-TypeMain
colour
L

Wattage
max.
W
No. of
sockets
230 V
Output
switchable
Operating frequency
Hz
CADAcc.PriceOrder
82001-410000X264A4x plug socketsnatural anodised26435004No50 85.24 €
82001-410001X264A4x plug socketsblack anodised26435004No50 156.27 €
Order No.Operating voltage
V
AC
Operating current
max. A
ESD
electrostatic
discharging
Input
switchable
Slot
width
Safety ratingProtection classSocket typeCADAcc.PriceOrder
82001-410000X26423016NoNo8IP20II Protective insulationCEE 7/3 (type F) 85.24 €
82001-410001X26423016YesNo8IP20II Protective insulationCEE 7/3 (type F) 156.27 €

Socket strips in an aluminium housing, Form B

More information

Drawings

Socket strips in an aluminium housing, Form B

Item selection/filter

Order No.FormForm-TypeVersion 1Main
colour
L

Wattage
max.
W
No. of
sockets
230 V
Output
switchable
Operating frequency
Hz
CADAcc.PriceOrder
82001-410110X370B4x plug socketsinput/output switchablenatural anodised37035004Yes50 132.34 €
82001-410111X370B4x plug socketsinput/output switchableblack anodised37035004Yes50 213.84 €
Order No.Operating voltage
V
AC
Operating current
max. A
ESD
electrostatic
discharging
Input
switchable
Slot
width
Safety ratingProtection classSocket typeCADAcc.PriceOrder
82001-410110X37023016NoYes8IP20II Protective insulationCEE 7/3 (type F) 132.34 €
82001-410111X37023016YesYes8IP20II Protective insulationCEE 7/3 (type F) 213.84 €

Socket strips in an aluminium housing, Form C

More information

Drawings

Socket strips in an aluminium housing, Form C

Item selection/filter

Order No.FormForm-TypeVersion 1Main
colour
L

Wattage
max.
W
No. of
charging ports
USB 2.0 type A
No. of
sockets
230 V
Output
switchable
Operating frequency
Hz
CADAcc.PriceOrder
82001-411100X370C4x plug sockets + 2x USBinput switchablenatural anodised370350024No50 219.82 €
Order No.Operating voltage
V
AC
Operating current
max. A
ESD
electrostatic
discharging
Input
switchable
Slot
width
Safety ratingProtection classSocket typeUSB
charging voltage
V
USB
charging current
max. mA
CADAcc.PriceOrder
82001-411100X37023016NoYes8IP20II Protective insulationCEE 7/3 (type F)53000 219.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83