norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis reducer adapter system size 50 mm
42218

UNILOCK 5-axis reducer adapter system size 50 mm

go back

Item description/product images

DescriptionMaterial:Rust resistant tool steel.Version:Contact faces hardened and ground.
Body and clamping pin are one piece.
Note:The UNILOCK 5-axis reducer adapter is suitable for clamping and positioning workpieces.
Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on clamp module.
The system size 50 add-on module can also be combined with the system size 80.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42218 UNILOCK 5-axis reducer adapter system size 50 mm 291 kB

Drawings

UNILOCK 5-axis reducer adapter system size 50 mm

Item selection/filter

Order No.FormD

D1D2D3D4GHH1H2CADAcc.PriceOrder
42218-251081A5020128,513,3M825128,2 178.72 €
42218-501081A5020128,513,3M850128,2 208.54 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83