norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with hex socket and POM thrust pin, steel, with thread lock, inch
03051 inch

Spring plungers with hex socket and POM thrust pin, steel, with...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.Note:For the inch series, dimension D and S are in inches, all other dimensions are in mm.Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03051 inch Spring plungers with hex socket and POM thrust pin, steel, with thread lock, inch 233 kB

Drawings (total overview)

Spring plungers with hex socket and POM thrust pin, steel, with thread lock, inch
Spring plungers with hex socket and POM thrust pin, steel, with thread lock, inch

Spring plungers with hex socket and thrust pin, standard spring force, with thread lock, inch

More information

Drawings

Spring plungers with hex socket and thrust pin, standard spring force, with thread lock, inch
Spring plungers with hex socket and thrust pin, standard spring force, with thread lock, inch

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
03051-A110-322,42,31870,80,81,56200,120,0803040-905 3.76 €
03051-AJ1/4-282,72,52071127200,450,2203040-906 3.90 €
03051-A21/4-202,72,52071127200,450,2203040-906 3.90 €
03051-A35/16-183,532281,41,22,59351,050,3703040-908 4.44 €
03051-A43/8-16432291,41,639351,30,603040-910 5.15 €
03051-A51/2-13642810224105521,303040-912 7.95 €
03051-A65/8-117,5532142,52,55451003,9303040-916 10.73 €

Spring plungers with hex socket and thrust pin, light spring force, with thread lock, inch

More information

Drawings

Spring plungers with hex socket and thrust pin, light spring force, with thread lock, inch
Spring plungers with hex socket and thrust pin, light spring force, with thread lock, inch

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
03051-1A110-322,42,31870,80,81,53100,120,0803040-905 4.09 €
03051-1AJ1/4-282,72,5207112390,450,2203040-906 4.28 €
03051-1A21/4-202,72,5207112390,450,2203040-906 4.28 €
03051-1A35/16-183,532281,41,22,54161,050,3703040-908 4.66 €
03051-1A43/8-16432291,41,634161,30,603040-910 5.45 €
03051-1A51/2-1364281022452721,303040-912 8.36 €
03051-1A65/8-117,5532142,52,5520453,9303040-916 11.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83