|
|
27708Levelling sets spherical washer with locknut |
go back |
|
Item description/product images |
|
|
DescriptionVersion:Seel version trivalent blue passivated. Stainless steel version bright.Note:The spherical washer levelling set with locknut is used to mount and align motors, aggregates, drive units and production lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°. The locknut secures a prescribed setting. The are characterised by their wide adjustment range of 10 mm to 39 mm. The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F. Accessory:07460 Spherical levelling washers. 96650 Hook wrench with lug, DIN 1810A enhanced. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D | for screw | D1 | D2 | H min.
| H max.
| ΔH | N | M | α | F kN | F1 kN | CAD | Acc. | Price | Order |
---|
27708-1006 | high carbon steel | 6,6 | M6 | M15x1 | 25 | 40 | 50 | 10 | 4 | 2 | 4° | 40 | 36 | | | 75.11 € | | 27708-1406 | high carbon steel | 6,6 | M6 | M20x1 | 32 | 49 | 63 | 14 | 4 | 2 | 4° | 65 | 55,7 | | | 83.21 € | | 27708-1408 | high carbon steel | 9 | M8 | M20x1 | 32 | 49 | 63 | 14 | 4 | 2 | 4° | 65 | 48 | | | 83.21 € | | 27708-1410 | high carbon steel | 11 | M10 | M20x1 | 32 | 49 | 63 | 14 | 4 | 2 | 4° | 65 | 37,9 | | | 83.21 € | | 27708-1810 | high carbon steel | 11 | M10 | M30x1,5 | 45 | 61 | 79 | 18 | 5 | 2 | 4° | 120 | 92,9 | | | 93.36 € | | 27708-1812 | high carbon steel | 13,5 | M12 | M30x1,5 | 45 | 61 | 79 | 18 | 5 | 2 | 4° | 120 | 80,4 | | | 93.36 € | | 27708-1816 | high carbon steel | 17,5 | M16 | M30x1,5 | 45 | 61 | 79 | 18 | 5 | 2 | 4° | 120 | 45,5 | | | 93.36 € | | 27708-2316 | high carbon steel | 17,5 | M16 | M40x1,5 | 58 | 79 | 102 | 23 | 6 | 2,5 | 4° | 210 | 136 | | | 114.85 € | | 27708-2320 | high carbon steel | 22 | M20 | M40x1,5 | 58 | 79 | 102 | 23 | 6 | 2,5 | 4° | 210 | 90 | | | 114.85 € | | 27708-2324 | high carbon steel | 26 | M24 | M40x1,5 | 58 | 79 | 102 | 23 | 6 | 2,5 | 4° | 210 | 37 | | | 114.85 € | | 27708-2920 | high carbon steel | 22 | M20 | M50x1,5 | 70 | 94 | 123 | 29 | 6 | 2,5 | 4° | 330 | 210 | | | 152.44 € | | 27708-2924 | high carbon steel | 26 | M24 | M50x1,5 | 70 | 94 | 123 | 29 | 6 | 2,5 | 4° | 330 | 157 | | | 152.44 € | | 27708-2930 | high carbon steel | 33 | M30 | M50x1,5 | 70 | 94 | 123 | 29 | 6 | 2,5 | 4° | 330 | 53 | | | 152.44 € | | 27708-3924 | high carbon steel | 26 | M24 | M60x2 | 80 | 105 | 144 | 39 | 7 | 3 | 4° | 495 | 322 | | | 208.83 € | | 27708-3930 | high carbon steel | 33 | M30 | M60x2 | 80 | 105 | 144 | 39 | 7 | 3 | 4° | 495 | 218 | | | 208.83 € | | 27708-10061 | stainless steel | 6,6 | M6 | M15x1 | 25 | 40 | 50 | 10 | 4 | 2 | 4° | 27,1 | 24,14 | | | 83.55 € | | 27708-14061 | stainless steel | 6,6 | M6 | M20x1 | 32 | 49 | 63 | 14 | 4 | 2 | 4° | 43,4 | 36,56 | | | 93.98 € | | 27708-14081 | stainless steel | 9 | M8 | M20x1 | 32 | 49 | 63 | 14 | 4 | 2 | 4° | 43,4 | 30,86 | | | 93.98 € | | 27708-14101 | stainless steel | 11 | M10 | M20x1 | 32 | 49 | 63 | 14 | 4 | 2 | 4° | 43,4 | 23,41 | | | 91.33 € | | 27708-18101 | stainless steel | 11 | M10 | M30x1,5 | 45 | 61 | 79 | 18 | 5 | 2 | 4° | 84 | 64,01 | | | 104.42 € | | 27708-18121 | stainless steel | 13,5 | M12 | M30x1,5 | 45 | 61 | 79 | 18 | 5 | 2 | 4° | 84 | 54,82 | | | 104.42 € | | 27708-18161 | stainless steel | 17,5 | M16 | M30x1,5 | 45 | 61 | 79 | 18 | 5 | 2 | 4° | 84 | 28,9 | | | 104.42 € | | 27708-23161 | stainless steel | 17,5 | M16 | M40x1,5 | 58 | 79 | 102 | 23 | 6 | 2,5 | 4° | 148 | 92,9 | | | 137.48 € | | 27708-23201 | stainless steel | 22 | M20 | M40x1,5 | 58 | 79 | 102 | 23 | 6 | 2,5 | 4° | 148 | 59,08 | | | 137.48 € | | 27708-23241 | stainless steel | 26 | M24 | M40x1,5 | 58 | 79 | 102 | 23 | 6 | 2,5 | 4° | 148 | 20,3 | | | 137.48 € | | 27708-29201 | stainless steel | 22 | M20 | M50x1,5 | 70 | 94 | 123 | 29 | 6 | 2,5 | 4° | 225 | 136,08 | | | 215.45 € | | 27708-29241 | stainless steel | 26 | M24 | M50x1,5 | 70 | 94 | 123 | 29 | 6 | 2,5 | 4° | 225 | 97,3 | | | 215.45 € | | 27708-29301 | stainless steel | 33 | M30 | M50x1,5 | 70 | 94 | 123 | 29 | 6 | 2,5 | 4° | 225 | 20,6 | | | 215.45 € | | 27708-39241 | stainless steel | 26 | M24 | M60x2 | 80 | 105 | 144 | 39 | 7 | 3 | 4° | 323 | 195,3 | | | 297.59 € | | 27708-39301 | stainless steel | 33 | M30 | M60x2 | 80 | 105 | 144 | 39 | 7 | 3 | 4° | 323 | 118,6 | | | 297.59 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|