norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Neoprene with polyester tensile cord.Note:Endless V-belt acc. to DIN 2215 (classic V-belt). Electrically conductive acc. to ISO 1813. The V-belts are of equal length (from 1000 mm).

The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Temperature range:-55 °C to +70 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Assembly:The belts need to be tensioned after installation. Re-tensioning is required after an initial run time of 15 - 20 minutes.

If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22071 V-belts DIN 2215 290 kB

Drawings

V-belts DIN 2215

Item selection/filter

Order No.Version 1BW=Belt widthB1B2HExternal length
LA
Internal length
LI
Effective length
LW
CADAcc.PriceOrder
22071-10425Type 10/Z108,56,16463425448 8.98 €
22071-10450Type 10/Z108,56,16488450473 8.98 €
22071-10475Type 10/Z108,56,16513475498 8.98 €
22071-10483Type 10/Z108,56,16521483506 8.98 €
22071-10500Type 10/Z108,56,16538500523 8.98 €
22071-10508Type 10/Z108,56,16546508531 8.98 €
22071-10520Type 10/Z108,56,16558520543 8.98 €
22071-10530Type 10/Z108,56,16568530553 8.98 €
22071-10560Type 10/Z108,56,16598560583 9.84 €
22071-10575Type 10/Z108,56,16613575598 9.84 €
22071-10584Type 10/Z108,56,16622584607 9.84 €
22071-10600Type 10/Z108,56,16638600623 9.84 €
22071-10610Type 10/Z108,56,16648610633 9.84 €
22071-10630Type 10/Z108,56,16668630653 9.84 €
22071-10650Type 10/Z108,56,16688650673 9.84 €
22071-10670Type 10/Z108,56,16708670693 9.84 €
22071-10686Type 10/Z108,56,16724686709 9.84 €
22071-10700Type 10/Z108,56,16738700723 9.84 €
22071-10710Type 10/Z108,56,16748710733 9.84 €
22071-10725Type 10/Z108,56,16763725748 9.84 €
22071-10730Type 10/Z108,56,16768730753 9.84 €
22071-10750Type 10/Z108,56,16788750773 9.84 €
22071-10765Type 10/Z108,56,16803765788 9.84 €
22071-10775Type 10/Z108,56,16813775798 9.84 €
22071-10800Type 10/Z108,56,16838800823 9.84 €
22071-10813Type 10/Z108,56,16851813836 9.84 €
22071-10820Type 10/Z108,56,16858820843 9.84 €
22071-10825Type 10/Z108,56,16863825848 9.84 €
22071-10838Type 10/Z108,56,16876838861 9.84 €
22071-10850Type 10/Z108,56,16888850873 9.84 €
22071-10865Type 10/Z108,56,16903865888 9.84 €
22071-10875Type 10/Z108,56,16913875898 9.84 €
22071-10889Type 10/Z108,56,16927889912 9.84 €
22071-10900Type 10/Z108,56,16938900923 9.84 €
22071-10914Type 10/Z108,56,16952914937 9.84 €
22071-10925Type 10/Z108,56,16963925948 9.84 €
22071-10953Type 10/Z108,56,16991953976 9.84 €
22071-10990Type 10/Z108,56,1610289901013 9.84 €
22071-11000Type 10/Z108,56,16103810001023 10.49 €
22071-11016Type 10/Z108,56,16105410161039 10.49 €
22071-11030Type 10/Z108,56,16106810301053 10.49 €
22071-11041Type 10/Z108,56,16107910411064 10.49 €
22071-11060Type 10/Z108,56,16109810601083 10.49 €
22071-11080Type 10/Z108,56,16111810801103 10.49 €
22071-11105Type 10/Z108,56,16114311051128 10.49 €
22071-11120Type 10/Z108,56,16115811201143 10.49 €
22071-11150Type 10/Z108,56,16118811501173 10.49 €
22071-11170Type 10/Z108,56,16120811701193 10.49 €
22071-11180Type 10/Z108,56,16121811801203 10.49 €
22071-11194Type 10/Z108,56,16123211941217 11.41 €
22071-11215Type 10/Z108,56,16125312151238 11.41 €
22071-11230Type 10/Z108,56,16126812301253 11.41 €
22071-11250Type 10/Z108,56,16128812501273 11.41 €
22071-11270Type 10/Z108,56,16130812701293 11.41 €
22071-11295Type 10/Z108,56,16133312951318 11.41 €
22071-11320Type 10/Z108,56,16135813201343 11.41 €
22071-11346Type 10/Z108,56,16138413461369 11.41 €
22071-11371Type 10/Z108,56,16140913711394 11.41 €
22071-11400Type 10/Z108,56,16143814001423 11.41 €
22071-11450Type 10/Z108,56,16148814501473 13.66 €
22071-11475Type 10/Z108,56,16151314751498 13.66 €
22071-11500Type 10/Z108,56,16153815001523 13.66 €
22071-11550Type 10/Z108,56,16158815501573 14.26 €
22071-11575Type 10/Z108,56,16161315751598 14.26 €
22071-11600Type 10/Z108,56,16163816001623 14.26 €
22071-11680Type 10/Z108,56,16171816801703 15.39 €
22071-11700Type 10/Z108,56,16173817001723 15.39 €
22071-11750Type 10/Z108,56,16178817501773 16.48 €
22071-11800Type 10/Z108,56,16183818001823 16.48 €
22071-11900Type 10/Z108,56,16193819001923 18.09 €
22071-11975Type 10/Z108,56,16201319751998 18.56 €
22071-12000Type 10/Z108,56,16203820002023 18.56 €
22071-12080Type 10/Z108,56,16211820802103 18.56 €
22071-12120Type 10/Z108,56,16215821202143 18.56 €
22071-12360Type 10/Z108,56,16239823602383 20.45 €
22071-20457Type 13/A13117,88495457480 10.30 €
22071-20483Type 13/A13117,88521483506 10.30 €
22071-20508Type 13/A13117,88546508531 10.30 €
22071-20535Type 13/A13117,88573535558 10.30 €
22071-20560Type 13/A13117,88598560583 10.30 €
22071-20580Type 13/A13117,88618580603 10.30 €
22071-20600Type 13/A13117,88638600623 10.30 €
22071-20630Type 13/A13117,88668630653 10.30 €
22071-20660Type 13/A13117,88698660683 10.30 €
22071-20670Type 13/A13117,88708670693 10.30 €
22071-20690Type 13/A13117,88728690713 10.30 €
22071-20710Type 13/A13117,88748710733 10.30 €
22071-20730Type 13/A13117,88768730753 10.30 €
22071-20750Type 13/A13117,88788750773 10.30 €
22071-20767Type 13/A13117,88805767790 10.30 €
22071-20780Type 13/A13117,88818780803 10.30 €
22071-20787Type 13/A13117,88825787810 10.30 €
22071-20800Type 13/A13117,88838800823 10.30 €
22071-20813Type 13/A13117,88851813836 10.49 €
22071-20825Type 13/A13117,88863825848 10.49 €
22071-20838Type 13/A13117,88876838861 10.49 €
22071-20850Type 13/A13117,88888850873 10.49 €
22071-20855Type 13/A13117,88893855878 10.49 €
22071-20875Type 13/A13117,88913875898 10.49 €
22071-20889Type 13/A13117,88927889912 10.49 €
22071-20900Type 13/A13117,88938900923 10.49 €
22071-20914Type 13/A13117,88952914937 11.59 €
22071-20925Type 13/A13117,88963925948 11.59 €
22071-20939Type 13/A13117,88977939962 11.59 €
22071-20950Type 13/A13117,88988950973 11.59 €
22071-20965Type 13/A13117,881003965988 11.59 €
22071-20975Type 13/A13117,881013975998 11.59 €
22071-20991Type 13/A13117,8810299911014 11.59 €
22071-21000Type 13/A13117,88103810001023 11.59 €
22071-21016Type 13/A13117,88105410161039 11.59 €
22071-21030Type 13/A13117,88106810301053 11.59 €
22071-21041Type 13/A13117,88107910411064 11.59 €
22071-21060Type 13/A13117,88109810601083 11.59 €
22071-21075Type 13/A13117,88111310751098 13.01 €
22071-21090Type 13/A13117,88112810901113 13.01 €
22071-21105Type 13/A13117,88114311051128 13.01 €
22071-21120Type 13/A13117,88115811201143 13.01 €
22071-21143Type 13/A13117,88118111431166 13.01 €
22071-21168Type 13/A13117,88120611681191 13.01 €
22071-21180Type 13/A13117,88121811801203 13.01 €
22071-21200Type 13/A13117,88123812001223 13.79 €
22071-21220Type 13/A13117,88125812201243 13.79 €
22071-21240Type 13/A13117,88127812401263 13.79 €
22071-21250Type 13/A13117,88128812501273 13.79 €
22071-21270Type 13/A13117,88130812701293 15.07 €
22071-21300Type 13/A13117,88133813001323 15.07 €
22071-21320Type 13/A13117,88135813201343 15.07 €
22071-21346Type 13/A13117,88138413461369 15.07 €
22071-21372Type 13/A13117,88141013721395 15.07 €
22071-21400Type 13/A13117,88143814001423 15.07 €
22071-21422Type 13/A13117,88146014221445 16.48 €
22071-21448Type 13/A13117,88148614481471 16.48 €
22071-21475Type 13/A13117,88151314751498 16.48 €
22071-21500Type 13/A13117,88153815001523 16.48 €
22071-21525Type 13/A13117,88156315251548 16.48 €
22071-21550Type 13/A13117,88158815501573 16.48 €
22071-21575Type 13/A13117,88161315751598 16.48 €
22071-21600Type 13/A13117,88163816001623 16.48 €
22071-21625Type 13/A13117,88166316251648 18.09 €
22071-21651Type 13/A13117,88168916511674 18.09 €
22071-21676Type 13/A13117,88171416761699 18.09 €
22071-21700Type 13/A13117,88173817001723 18.09 €
22071-21725Type 13/A13117,88176317251748 18.09 €
22071-21750Type 13/A13117,88178817501773 18.09 €
22071-21780Type 13/A13117,88181817801803 18.09 €
22071-21800Type 13/A13117,88183818001823 18.09 €
22071-21825Type 13/A13117,88186318251848 18.09 €
22071-21854Type 13/A13117,88189218541877 19.98 €
22071-21880Type 13/A13117,88191818801903 19.98 €
22071-21900Type 13/A13117,88193819001923 19.98 €
22071-21930Type 13/A13117,88196819301953 19.98 €
22071-21956Type 13/A13117,88199419561979 19.98 €
22071-21980Type 13/A13117,88201819802003 19.98 €
22071-22000Type 13/A13117,88203820002023 19.98 €
22071-22010Type 13/A13117,88204820102033 19.98 €
22071-22030Type 13/A13117,88206820302053 20.45 €
22071-22040Type 13/A13117,88207820402063 20.45 €
22071-22057Type 13/A13117,88209520572080 20.45 €
22071-22083Type 13/A13117,88212120832106 20.45 €
22071-22100Type 13/A13117,88213821002123 20.45 €
22071-22120Type 13/A13117,88215821202143 20.45 €
22071-22134Type 13/A13117,88217221342157 20.45 €
22071-22150Type 13/A13117,88218821502173 22.18 €
22071-22184Type 13/A13117,88222221842207 22.18 €
22071-22200Type 13/A13117,88223822002223 22.18 €
22071-22240Type 13/A13117,88227822402263 22.18 €
22071-22261Type 13/A13117,88229922612284 22.18 €
22071-22285Type 13/A13117,88232322852308 22.18 €
22071-22311Type 13/A13117,88234923112334 23.33 €
22071-22337Type 13/A13117,88237523372360 23.33 €
22071-22360Type 13/A13117,88239823602383 23.33 €
22071-22388Type 13/A13117,88242623882411 23.33 €
22071-22413Type 13/A13117,88245124132436 24.43 €
22071-22435Type 13/A13117,88247324352458 24.43 €
22071-22475Type 13/A13117,88251324752498 24.43 €
22071-22500Type 13/A13117,88253825002523 24.43 €
22071-22540Type 13/A13117,88257825402563 27.43 €
22071-22591Type 13/A13117,88262925912614 27.43 €
22071-22616Type 13/A13117,88265426162639 27.43 €
22071-22650Type 13/A13117,88268826502673 27.43 €
22071-22667Type 13/A13117,88270526672690 27.43 €
22071-22730Type 13/A13117,88276827302753 27.62 €
22071-22743Type 13/A13117,88278127432766 27.62 €
22071-22800Type 13/A13117,88283828002823 27.62 €
22071-22840Type 13/A13117,88287828402863 28.87 €
22071-22946Type 13/A13117,88298429462969 30.96 €
22071-23000Type 13/A13117,88303830003023 30.96 €
22071-23050Type 13/A13117,88308830503073 30.96 €
22071-23150Type 13/A13117,88318831503173 30.96 €
22071-23250Type 13/A13117,88328832503273 34.28 €
22071-23350Type 13/A13117,88338833503373 34.28 €
22071-23404Type 13/A13117,88344234043427 34.28 €
22071-23454Type 13/A13117,88349234543477 35.86 €
22071-23550Type 13/A13117,88358835503573 37.42 €
22071-23650Type 13/A13117,88368836503673 38.85 €
22071-23683Type 13/A13117,88372136833706 38.85 €
22071-24000Type 13/A13117,88403840004023 41.72 €
22071-24572Type 13/A13117,88461045724595 46.99 €
22071-25000Type 13/A13117,88503850005023 50.27 €
22071-30615Type 17/B17149,411653615638 12.85 €
22071-30635Type 17/B17149,411673635658 12.85 €
22071-30650Type 17/B17149,411688650673 12.85 €
22071-30670Type 17/B17149,411708670693 12.85 €
22071-30686Type 17/B17149,411724686709 12.85 €
22071-30710Type 17/B17149,411748710733 12.85 €
22071-30725Type 17/B17149,411763725748 12.85 €
22071-30737Type 17/B17149,411775737760 12.85 €
22071-30750Type 17/B17149,411788750773 12.85 €
22071-30762Type 17/B17149,411800762785 12.85 €
22071-30775Type 17/B17149,411813775798 12.85 €
22071-30788Type 17/B17149,411826788811 12.85 €
22071-30800Type 17/B17149,411838800823 12.85 €
22071-30813Type 17/B17149,411851813836 13.44 €
22071-30826Type 17/B17149,411864826849 14.26 €
22071-30838Type 17/B17149,411876838861 14.26 €
22071-30850Type 17/B17149,411888850873 14.26 €
22071-30864Type 17/B17149,411902864887 14.26 €
22071-30875Type 17/B17149,411913875898 14.26 €
22071-30889Type 17/B17149,411927889912 14.26 €
22071-30900Type 17/B17149,411938900923 14.26 €
22071-30915Type 17/B17149,411953915938 15.23 €
22071-30925Type 17/B17149,411963925948 15.39 €
22071-30940Type 17/B17149,411978940963 15.39 €
22071-30950Type 17/B17149,411988950973 15.39 €
22071-30965Type 17/B17149,4111003965988 15.39 €
22071-30975Type 17/B17149,4111013975998 15.39 €
22071-30991Type 17/B17149,41110299911014 15.39 €
22071-31000Type 17/B17149,411103810001023 15.39 €
22071-31017Type 17/B17149,411105510171040 16.48 €
22071-31030Type 17/B17149,411106810301053 16.48 €
22071-31040Type 17/B17149,411107810401063 16.48 €
22071-31050Type 17/B17149,411108810501073 16.48 €
22071-31060Type 17/B17149,411109810601083 16.48 €
22071-31075Type 17/B17149,411111310751098 16.48 €
22071-31090Type 17/B17149,411112810901113 16.48 €
22071-31100Type 17/B17149,411113811001123 16.48 €
22071-31120Type 17/B17149,411115811201143 16.48 €
22071-31150Type 17/B17149,411118811501173 18.56 €
22071-31175Type 17/B17149,411121311751198 18.56 €
22071-31180Type 17/B17149,411121811801203 18.56 €
22071-31200Type 17/B17149,411123812001223 19.68 €
22071-31215Type 17/B17149,411125312151238 19.68 €
22071-31225Type 17/B17149,411126312251248 19.68 €
22071-31250Type 17/B17149,411128812501273 19.68 €
22071-31270Type 17/B17149,411130812701293 20.45 €
22071-31300Type 17/B17149,411133813001323 20.45 €
22071-31320Type 17/B17149,411135813201343 20.45 €
22071-31335Type 17/B17149,411137313351358 21.56 €
22071-31350Type 17/B17149,411138813501373 21.56 €
22071-31360Type 17/B17149,411139813601383 21.56 €
22071-31372Type 17/B17149,411141013721395 21.56 €
22071-31400Type 17/B17149,411143814001423 21.56 €
22071-31422Type 17/B17149,411146014221445 23.97 €
22071-31450Type 17/B17149,411148814501473 23.97 €
22071-31470Type 17/B17149,411150814701493 23.97 €
22071-31500Type 17/B17149,411153815001523 23.97 €
22071-31525Type 17/B17149,411156315251548 24.43 €
22071-31550Type 17/B17149,411158815501573 24.43 €
22071-31575Type 17/B17149,411161315751598 24.43 €
22071-31600Type 17/B17149,411163816001623 24.43 €
22071-31625Type 17/B17149,411166316251648 27.28 €
22071-31650Type 17/B17149,411168816501673 27.28 €
22071-31676Type 17/B17149,411171416761699 27.28 €
22071-31700Type 17/B17149,411173817001723 27.28 €
22071-31725Type 17/B17149,411176317251748 27.28 €
22071-31750Type 17/B17149,411178817501773 27.62 €
22071-31761Type 17/B17149,411179917611784 27.62 €
22071-31775Type 17/B17149,411181317751798 27.62 €
22071-31800Type 17/B17149,411183818001823 27.62 €
22071-31829Type 17/B17149,411186718291852 29.18 €
22071-31850Type 17/B17149,411188818501873 29.18 €
22071-31880Type 17/B17149,411191818801903 29.18 €
22071-31900Type 17/B17149,411193819001923 29.18 €
22071-31930Type 17/B17149,411196819301953 29.18 €
22071-31950Type 17/B17149,411198819501973 29.18 €
22071-31981Type 17/B17149,411201919812004 29.18 €
22071-32000Type 17/B17149,411203820002023 29.18 €
22071-32030Type 17/B17149,411206820302053 30.16 €
22071-32060Type 17/B17149,411209820602083 31.21 €
22071-32083Type 17/B17149,411212120832106 31.21 €
22071-32108Type 17/B17149,411214621082131 31.21 €
22071-32120Type 17/B17149,411215821202143 31.21 €
22071-32134Type 17/B17149,411217221342157 31.21 €
22071-32160Type 17/B17149,411219821602183 34.28 €
22071-32184Type 17/B17149,411222221842207 34.28 €
22071-32200Type 17/B17149,411223822002223 34.28 €
22071-32210Type 17/B17149,411224822102233 34.28 €
22071-32240Type 17/B17149,411227822402263 34.28 €
22071-32261Type 17/B17149,411229922612284 34.28 €
22071-32286Type 17/B17149,411232422862309 35.37 €
22071-32300Type 17/B17149,411233823002323 35.37 €
22071-32337Type 17/B17149,411237523372360 35.37 €
22071-32360Type 17/B17149,411239823602383 35.37 €
22071-32388Type 17/B17149,411242623882411 35.37 €
22071-32400Type 17/B17149,411243824002423 37.74 €
22071-32413Type 17/B17149,411245124132436 37.74 €
22071-32438Type 17/B17149,411247624382461 37.74 €
22071-32450Type 17/B17149,411248824502473 37.74 €
22071-32465Type 17/B17149,411250324652488 37.74 €
22071-32500Type 17/B17149,411253825002523 37.74 €
22071-32515Type 17/B17149,411255325152538 37.74 €
22071-32540Type 17/B17149,411257825402563 37.74 €
22071-32565Type 17/B17149,411260325652588 38.85 €
22071-32600Type 17/B17149,411263826002623 38.85 €
22071-32616Type 17/B17149,411265426162639 38.85 €
22071-32650Type 17/B17149,411268826502673 39.80 €
22071-32667Type 17/B17149,411270526672690 39.80 €
22071-32700Type 17/B17149,411273827002723 39.80 €
22071-32718Type 17/B17149,411275627182741 40.45 €
22071-32750Type 17/B17149,411278827502773 40.94 €
22071-32800Type 17/B17149,411283828002823 40.94 €
22071-32840Type 17/B17149,411287828402863 40.94 €
22071-32900Type 17/B17149,411293829002923 44.74 €
22071-32921Type 17/B17149,411295929212944 44.74 €
22071-32950Type 17/B17149,411298829502973 44.74 €
22071-33000Type 17/B17149,411303830003023 44.74 €
22071-33050Type 17/B17149,411308830503073 48.68 €
22071-33100Type 17/B17149,411313831003123 48.68 €
22071-33150Type 17/B17149,411318831503173 48.68 €
22071-33175Type 17/B17149,411321331753198 49.51 €
22071-33200Type 17/B17149,411323832003223 49.51 €
22071-33250Type 17/B17149,411328832503273 50.27 €
22071-33302Type 17/B17149,411334033023325 50.27 €
22071-33350Type 17/B17149,411338833503373 50.27 €
22071-33378Type 17/B17149,411341633783401 50.27 €
22071-33404Type 17/B17149,411344234043427 52.66 €
22071-33450Type 17/B17149,411348834503473 53.59 €
22071-33505Type 17/B17149,411354335053528 53.59 €
22071-33550Type 17/B17149,411358835503573 53.59 €
22071-33581Type 17/B17149,411361935813604 53.59 €
22071-33600Type 17/B17149,411363836003623 56.30 €
22071-33658Type 17/B17149,411369636583681 56.30 €
22071-33700Type 17/B17149,411373837003723 56.30 €
22071-33750Type 17/B17149,411378837503773 56.30 €
22071-33810Type 17/B17149,411384838103833 58.86 €
22071-33895Type 17/B17149,411393338953918 58.86 €
22071-33861Type 17/B17149,411389938613884 58.86 €
22071-33912Type 17/B17149,411395039123935 60.61 €
22071-33950Type 17/B17149,411398839503973 60.61 €
22071-34000Type 17/B17149,411403840004023 61.69 €
22071-34115Type 17/B17149,411415341154138 61.69 €
22071-34200Type 17/B17149,411423842004223 64.84 €
22071-34250Type 17/B17149,411428842504273 64.84 €
22071-34378Type 17/B17149,411441643784401 66.86 €
22071-34394Type 17/B17149,411443243944417 67.24 €
22071-34450Type 17/B17149,411448844504473 67.24 €
22071-34500Type 17/B17149,411453845004523 67.24 €
22071-34572Type 17/B17149,411461045724595 67.24 €
22071-34699Type 17/B17149,411473746994722 67.24 €
22071-34750Type 17/B17149,411478847504773 67.24 €
22071-34826Type 17/B17149,411486448264849 71.70 €
22071-34877Type 17/B17149,411491548774900 72.48 €
22071-34953Type 17/B17149,411499149534976 77.37 €
22071-35000Type 17/B17149,411503850005023 77.37 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83