norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Polyurethane (PU) with steel cord reinforcement.Note:Toothed belt with trapezoidal profile and reinforced steel cord (compared to T-Series). Optimised tooth profile for more uniform force distribution and lower tooth deformation under load. High-performance steel cord reinforcement for high breaking strength and low belt extension. Reduced polygon effect for quieter belt operation. Especially well-suited for linear drives and low power transmission where exact axial and angular positioning are required. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.

Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
On request:Other lengths.
AT5 pitch in 5 mm length increases.
AT10 pitch in 10 mm length increases.
Maximum belt length 100 metres.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22059 Toothed belts by the meterAT profile 133 kB
 Technical Information for toothed belts 22052, 22054, 22057 and 22059 130 kB

Drawings (total overview)

Toothed belts by the meterAT profile

Toothed belts by the meter, AT 5 profile

More information

Drawings

Toothed belts by the meter, AT 5 profile

Item selection/filter

Order No.

Profilebelt widthTension
max. N
Lengthmatching
clamp plate
CADAcc.PriceOrder
22059-0510X0500AT51064050022012-05102 8.63 €
22059-0510X1000AT510640100022012-05102 17.24 €
22059-0510X1500AT510640150022012-05102 25.86 €
22059-0510X2000AT510640200022012-05102 34.53 €
22059-0510X2500AT510640250022012-05102 43.15 €
22059-0510X3000AT510640300022012-05102 51.77 €
22059-0510X3500AT510640350022012-05102 60.39 €
22059-0510X4000AT510640400022012-05102 69.01 €
22059-0510X5000AT510640500022012-05102 86.28 €
22059-0516X0500AT516112050022012-05162 11.45 €
22059-0516X1000AT5161120100022012-05162 22.86 €
22059-0516X1500AT5161120150022012-05162 34.32 €
22059-0516X2000AT5161120200022012-05162 45.76 €
22059-0516X2500AT5161120250022012-05162 57.20 €
22059-0516X3000AT5161120300022012-05162 68.62 €
22059-0516X3500AT5161120350022012-05162 80.07 €
22059-0516X4000AT5161120400022012-05162 91.52 €
22059-0516X5000AT5161120500022012-05162 114.39 €
22059-0525X0500AT525184050022012-05252 20.60 €
22059-0525X1000AT5251840100022012-05252 41.18 €
22059-0525X1500AT5251840150022012-05252 61.78 €
22059-0525X2000AT5251840200022012-05252 82.34 €
22059-0525X2500AT5251840250022012-05252 102.95 €
22059-0525X3000AT5251840300022012-05252 123.54 €
22059-0525X3500AT5251840350022012-05252 144.14 €
22059-0525X4000AT5251840400022012-05252 164.71 €
22059-0525X5000AT5251840500022012-05252 205.90 €

Toothed belts by the meter, AT 10 profile

More information

Drawings

Toothed belts by the meter, AT 10 profile

Item selection/filter

Order No.

Profilebelt widthTension
max. N
Lengthmatching
clamp plate
CADAcc.PriceOrder
22059-1016X0500AT1016245050022012-10162 15.74 €
22059-1016X1000AT10162450100022012-10162 31.52 €
22059-1016X1500AT10162450150022012-10162 47.25 €
22059-1016X2000AT10162450200022012-10162 63.00 €
22059-1016X2500AT10162450250022012-10162 78.76 €
22059-1016X3000AT10162450300022012-10162 94.52 €
22059-1016X3500AT10162450350022012-10162 110.27 €
22059-1016X4000AT10162450400022012-10162 126.02 €
22059-1016X5000AT10162450500022012-10162 157.53 €
22059-1025X0500AT1025417050022012-10252 17.92 €
22059-1025X1000AT10254170100022012-10252 35.81 €
22059-1025X1500AT10254170150022012-10252 53.74 €
22059-1025X2000AT10254170200022012-10252 71.63 €
22059-1025X2500AT10254170250022012-10252 89.56 €
22059-1025X3000AT10254170300022012-10252 107.47 €
22059-1025X3500AT10254170350022012-10252 125.37 €
22059-1025X4000AT10254170400022012-10252 143.28 €
22059-1025X5000AT10254170500022012-10252 179.08 €
22059-1032X0500AT1032539050022012-10322 23.83 €
22059-1032X1000AT10325390100022012-10322 47.64 €
22059-1032X1500AT10325390150022012-10322 71.47 €
22059-1032X2000AT10325390200022012-10322 95.31 €
22059-1032X2500AT10325390250022012-10322 119.13 €
22059-1032X3000AT10325390300022012-10322 142.96 €
22059-1032X3500AT10325390350022012-10322 166.78 €
22059-1032X4000AT10325390400022012-10322 190.60 €
22059-1032X5000AT10325390500022012-10322 238.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83