|
Item description/product images |
|
|
DescriptionMaterial:Carriage die-cast zinc. Mounting plate aluminium. Bearing material iglidur® J. Version:Carriage chromed. Mounting plate anodised.Note:DryLin® W carriages are maintenance-free and corrosion resistant. Lacking the need of lubrication makes the system highly dirt resistant. Low friction coefficient in dry running and very quiet. Due to the flat and wide design, high torques are possible. Speeds up to 15 m/s. Applicable temperature -40 °C to +90 °C. Accessory:Double guide rails 21240.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | A | A1 | A2 | B | B1 | C | C1 | D | D1 | H | H1 | H2 | H3 | L | C0Y kN | C0(-Y) kN | C0Z kN | M0X Nm | M0Y Nm | M0Z Nm | CAD | Acc. | Price | Order |
---|
21240-0600060 | 6 | 45 | 51 | 31 | 30 | 54 | 19 | 18 | 5 | M4 | 18 | 7,5 | 2 | 4 | 60 | 1,68 | 1,68 | 1,68 | 25 | 34 | 34 |  |  | 42.14 € | | 21240-0600080 | 6 | 45 | 71 | 51 | 30 | 54 | 19 | 18 | 5 | M4 | 18 | 7,5 | 2 | 4 | 80 | 1,68 | 1,68 | 1,68 | 25 | 51 | 51 |  |  | 44.93 € | | 21240-0600100 | 6 | 45 | 91 | 71 | 30 | 54 | 19 | 18 | 5 | M4 | 18 | 7,5 | 2 | 4 | 100 | 1,68 | 1,68 | 1,68 | 25 | 68 | 68 |  |  | 49.45 € | | 21240-1000100 | 10 | 60 | 87 | 55 | 40 | 73 | 29 | 26 | 10 | M6 | 24 | 9 | 3,5 | 6 | 100 | 4,8 | 4,8 | 4,8 | 96 | 170 | 170 |  |  | 49.04 € | | 21240-1000150 | 10 | 60 | 137 | 105 | 40 | 73 | 29 | 26 | 10 | M6 | 24 | 9 | 3,5 | 6 | 150 | 4,8 | 4,8 | 4,8 | 96 | 290 | 290 |  |  | 51.82 € | | 21240-1000200 | 10 | 60 | 187 | 155 | 40 | 73 | 29 | 26 | 10 | M6 | 24 | 9 | 3,5 | 6 | 200 | 4,8 | 4,8 | 4,8 | 96 | 410 | 410 |  |  | 54.86 € | | 21240-1600100 | 16 | 86 | 82 | 46 | 58 | 104 | 36 | 34,5 | 16 | M8 | 35 | 14 | 4 | 8 | 100 | 8,4 | 8,4 | 8,4 | 240 | 270 | 270 |  |  | 66.26 € | | 21240-1600150 | 16 | 86 | 132 | 96 | 58 | 104 | 36 | 34,5 | 16 | M8 | 35 | 14 | 4 | 8 | 150 | 8,4 | 8,4 | 8,4 | 240 | 480 | 480 |  |  | 72.52 € | | 21240-1600200 | 16 | 86 | 182 | 146 | 58 | 104 | 36 | 34,5 | 16 | M8 | 35 | 14 | 4 | 8 | 200 | 8,4 | 8,4 | 8,4 | 240 | 690 | 690 |  |  | 79.95 € | | 21240-2000150 | 20 | 116 | 132 | 78 | 82 | 134 | 45 | 42,5 | 20 | M8 | 44 | 20 | 4 | 8 | 150 | 12,8 | 12,8 | 12,8 | 525 | 670 | 670 |  |  | 68.90 € | | 21240-2000200 | 20 | 116 | 182 | 128 | 82 | 134 | 45 | 42,5 | 20 | M8 | 44 | 20 | 4 | 8 | 200 | 12,8 | 12,8 | 12,8 | 525 | 990 | 990 |  |  | 73.98 € | | 21240-2000250 | 20 | 116 | 232 | 178 | 82 | 134 | 45 | 42,5 | 20 | M8 | 44 | 20 | 4 | 8 | 250 | 12,8 | 12,8 | 12,8 | 525 | 1250 | 1250 |  |  | 78.72 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|