norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quick-action clamp, aluminium, with angle element, Form C compact, adjustable
33227-10_C

Quick-action clamp, aluminium, with angle element, Form C...

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Components stainless steel.
Version:Body hard-coated.
Components bright.
Note:The angle elements can be mounted on the basic quick-action clamps, base plates or positioning stages tool-free and can be combined and connected with all products with quick-release mounts.Accessory:Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Precision vice 33225-5003511.
Precision centric vice 34010.
Adapter 33225-20.
Precision 3-jaw chuck 34011.
Adapter 33226-05.
Needle support 33227.
Small part clamp 34012.
Magnetic V-block 34013.
V-block with spring finger 34013-05.
V-block 34013-10.
Supplied withM6x16, M8x16 and M10x16 cap screws and matching washers.
DIN 6325 12x55 and 16x55 dowel pins.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 33227-10_C_Datasheet_32585_Quick-action_clamp_aluminium_with_angle_element_Form_C_compact_adjustable--en 189 kB
 Quick change system 1,7 MB

Drawings

Quick-action clamp, aluminium, with angle element, Form C compact, adjustable

Item selection/filter

Order No.FormForm definitionB

B1D1

D2HH1LL1L2L3L4CADAcc.PriceOrder
33227-10-2Ccompact, adjustable6080152436,543,153,577,582,56098 495.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83